Overview

Product Details

DC480A-B: Demo Board for the LTC3405A-1.5 1.5V, 1.5MHz, 300mA Synchronous Step-Down Regulators in ThinSOT.


 


Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.