Overview

Product Details

Demonstration circuit 3147A is a 18V, 16A synchronous step-down Silent Switcher 3 with ultralow noise, high efficiency and power density featuring the LT8627SP. The input voltage range of DC3147A is 2.7V to 18V. The default demo board setting is 1.0V at 16A maximum DC output current. The LT8627SP is a compact, ultralow noise, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. The uniquely designed combination of the ultralow noise reference and the third-generation Silent Switcher architecture enables the LT8627SP to achieve both high efficiency and excellent wideband noise performance. Minimum on-time of 16ns allows high VIN to low VOUT conversion at high frequency.

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Please send your project details, company information and contact by e-mail to BUC_Doc_Request@analog.com. Additional support is available from your Analog Devices local sales.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.