-
DC2770A-A - Schematics11/25/2019ZIP129 K
Overview
Product Details
DC2770A-A-KIT is a kit of the DC2773A-A transmitter board (featuring LTC4125) and the DC2775A-C (featuring LTC4124). The DC2775A-C receiver board can charge a single Li-Ion battery at up to 50 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-A transmitter board supports Foreign Object Detection via the LTC4125.Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2770A-A Demo Manual11/25/2019PDF1 M
-
DC2770A-A Design Files11/25/2019ZIP8 M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.