Overview

Product Details

The DC2531 is the starter kit for demonstrating the performance and ease of use of the LTC2986, which is a complete temperature measurement system on a chip. This kit includes the DC2508 (main demo circuit containing the LTC2986) and the DC2210 (a simple experiment circuit allowing bread boarding). In addition to the starter demonstration kit, sensor specific demonstration boards highlighting the performance of RTDs, thermistors, or thermocouples are also available.

Markets and Technologies

Applicable Parts

Documentation & Resources

  • View All (6)
  • Demo Board Schematic (2)
  • User Guides (2)
  • Evaluation Design Files (2)
  • Related Hardware (6)

    Controller Boards

    Daughter Boards

    Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.