Overview

Product Details

Demonstration circuit 2454A is a high current, high efficiency, poly-phase synchronous buck converter featuring the LTC3887EUJ-1, a dual-phase current mode controller, and the LTC3870EUF-1, a dual-phase slave controller. The LTC3887-1 has the PMBus interface and the power system management functions.


 


Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.