-
DC2397A - Schematic9/20/2016PDF90K
Overview
Product Details
Demonstration circuit 2397A features the LTC3130-1, a wide input voltage, wide output voltage operating range, high efficiency, low noise monolithic DC/DC buck-boost converter that provides 600mA of output current when in buck mode.
The LTC3130-1 has 4-pin selectable output voltages (1.8V, 3.3V, 5V and 12V) and operates from input voltages of 2.4V to 25V. The LTC3130-1 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below, or equal to the output voltage and ensures seamless transitions between operating modes.
Documentation & Resources
-
DC2397A - Demo Manual (Rev. A)9/20/2016PDF553K
-
DC2397A - Design Files9/20/2016ZIP3M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.