Overview

Product Details

The LTC6363 is a low power, low noise differential op amp with rail-to-rail output swing and good DC accuracy. The amplifier may be configured to process a fully differential input signal or to convert a single-ended input signal to a differential output signal. The differential outputs of the DC2319A can be configured with a first order RC network for driving the differential inputs of an ADC.

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.