-
DC2261A - Schematic2/6/2015PDF45K
Overview
Product Details
Demonstration circuit 2193A features the LT6119, a high side current sense amplifier with comparators and a 400mV reference.
The demo board circuit amplifies the voltage across an on-board current sense resistor, to provide a precision unipolar voltage output that is proportional to the sensed current. The board has two on-board comparators with latching outputs and an integrated 400mV reference that sets the threshold for the comparators. There are two versions of the board, A and B. The version determines the available comparator inputs. The DC2261A-A (LT6119-1) has an inverting and a noninverting comparator input available while the DC2261A-B (LT6119-2) has two inverting inputs available.
Applicable Parts
Documentation & Resources
-
DC2261A - Demo Manual2/6/2015PDF326K
-
DC2261A - Design Files2/6/2015ZIP810K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.