Overview

Product Details

Demonstration circuit 2190A is a high output voltage, high efficiency synchronous PolyPhase® buck converter featuring the LTC3892EFE-1. This demo circuit is available in two versions. The input voltage range of both versions is from 16V to 55V. The DC2190A-A is configured using two each LTC3892EFE-1 devices with 4-phase interleaving operation which provides a 12V/60A output, while the DC2190A-B is configured using one LTC3892EFE-1 device with 2-phase interleaving operation which provides a 12V/30A output.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.