-
Hot Swap Controllers8/2/2023PDF0 M
Overview
Product Details
Demonstration circuit 2024A features the LTC4282 high current Hot Swap™ controller. The LTC4282 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Non-volatile configuration allows for flexibility in the autonomous generation of alerts and response to faults.
Applicable Parts
Documentation & Resources
-
DC2024A - Schematic11/25/2015PDF100K
-
DC2024A - Demo Manual1/21/2016PDF1M
-
DC2024A - Design Files4/21/2016ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.