Overview

Product Details

Demonstration circuit 1812A (Figure 1) features the LTC2943. The LTC2943 has an operating range of 3.6V to 20V making it perfectly suited for multicell battery applications. A precision analog coulomb counter integrates current measured through a sense resistor between the battery’s positive terminal and the load or charger. The default value assembled on the DC1812A-A is 100mΩ for a maximum current measurement of 500mA. The LTC2943 measures voltage, current and temperature with an internal 14-bit No Latency ΔΣ™ ADC. The measurements are stored in internal registers accessible via the onboard SMBus/I2C interface.


 


Applicable Parts

Related Hardware (1)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.