Overview

Product Details

Demonstration circuit 1798A is a Dual Output, Dual Phase 5A Synchronous Buck Converter featuring the LTC3869IGN-2. It provides 2.5V/5A and 3.3V/5A outputs. The input voltage range is 4.5V to 26V. DC1798A-A has an on-board sense resistor for current feedback, while the DC1798A-B is configured with a DCR sense circuit that allows the converter to use the inductors DCR as the sense element instead of the on-board sense resistors to save cost and board space and improves efficiency.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.