-
DC1710A - Schematic1/25/2012PDF306K
Overview
Product Details
DC1710A-C: Demo Board for the LTC5592 Dual 1.6GHz to 2.7GHz High Dynamic Range Downconverting Mixer.
Applicable Parts
Documentation & Resources
-
DC1710A-C - Demo Manual11/7/2011PDF848K
-
DC1710A - Design Files1/25/2012ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.