Overview

Product Details

Demonstration circuits 1211A-A and 1211A-B are high efficiency synchronous boost converters capable of operating with an input voltage range from 0.7V to 5.5V. The 3 × 2 mm DFN thermally enhanced package with a 1MHz switching frequency and the 1A internal switches provide a very tiny overall solution. The LTC3528/LTC3528B also features output disconnect and the input voltage can be greater or less than the output voltage.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.