Overview

Features and Benefits

  • Easy access to the ADT7310/ADT7410
  • Connects to any PC USB port
  • Self-contained evaluation system
  • Test points for access to interface signals
  • Secondary evaluation board allows remote temperature testing

Product Details

The ADT7X10 evaluation board allows designers to easily evaluate all features of the ADT7310 and ADT7410 high accuracy temperature sensor. There are two boards - the main evaluation board and the secondary evaluation board. The secondary board can be used to measure temperatures that are remote from the main board.

Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.