Overview
Product Details
ADRF6510-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADRF6510. The evaluation board provides input and output SMA connections with single ended setups for both channels using baluns. There is an option of full differential signaling on the input and output at the card edge. Access to the +5 V/258 mA supply is achieved with clip leads to the VPS and COM testpoints; it has a range from +4.75 to +5.25 V. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.
Applicable Parts
Documentation
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.