Overview

Product Details

ADP1290CB-EVALZ evaluation board is using the ADP1290 12V, 2A Logic Controlled High-Side Power Switch to demonstrate the functionality of the ADP1290 power switch. Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.