Overview

Features and Benefits

  • Isolated ground planes (logic side and bus side)
  • High speed layout supports 2.5 Gigabit operation and precision jitter measurements (<1 ps rms for random jitter)
  • Convenient connections through SMA terminals
    • 1.8 V power on Side 1 (VDD1) and Side 2 (VDD2)
    • ADN4622: 3.3 V power for LVDS receivers on Side 1 (VIO1) and Side 2 (VIO2)
    • Ground on Side 1 (GND1) and ground on Side 2 (GND2)
    • LVDS input signals: DIN1+, DIN1−, DIN2+, DIN2−, DIN3+, DIN3−, DIN4+, DIN4−
    • LVDS output signals: DOUT1+, DOUT1−, DOUT2+, DOUT2−, DOUT3+, DOUT3−, DOUT4+, DOUT4−
  • Jumper-selectable refresh mode
  • Termination resistors on all LVDS receivers

Product Details

The EVAL-ADN4622EB1Z and EVAL-ADN4624EB1Z allow quick and simple evaluation of the ADN4622 and ADN4624 low-voltage differential signaling (LVDS) isolators respectively, without the need for external components. The ADN4622/ADN4624 employ Analog Devices, Inc., iCoupler® technology to combine a 4-channel isolator with LVDS receivers and drivers into a single, 28-lead wide-body SOIC package with finer pitch. The devices are capable of running at data rates of up to 2.5 Gbps with low jitter.

The EVAL-ADN4622EB1Z and EVAL-ADN4624EB1Z have a separate ground and power plane for each side of the isolator. This separation enables the evaluation of the ADN4622/ADN4624 with galvanic isolation between both sides of the device. 1.8 V power supplies are required on each side of the ADN4622/ADN4624 device, and the ADN4622 additionally requires a 3.3 V power supply on each side.

For full details on the ADN4622/ADN4624, see the ADN4622/ADN4624 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADN4622EB1Z or EVALADN4624EB1Z.

Getting Started

EQUIPMENT NEEDED

  • Signal generator
  • Oscilloscope
  • Power supply

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.