Overview
Product Details
ADL5920-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply. The 5 V power supply should be connected to the VPOS and GND test loops. The RF input and load should be applied to the RFIN and RFOUT 2.92 mm connectors respectively (since the ADL5920 is fully bi-directional, the input signal can also be applied to RFOUT with the load on RFIN.) The output voltages are available on the VRMSR, VRMSF, VDIFF+ and VDIFF- SMA connectors or on the adjacent test loops.
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.