Overview

Product Details

ADL5380-EVALZ is a fully populated, 4–layer, FR4 based evaluation board designed to allow easy evaluation of all features of the ADL5380 at RF input frequencies from 400 MHz to 6 GHz. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and an option to drive the RF and LO inputs with a single ended or differential signals. The evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.

Applicable Parts

Related Hardware (1)

Daughter Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.