Overview
Product Details
ADL5240-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com. The DSA and the amplifier can be individually biased to the clip leads labeled VCC, VDD and GND as well as connected to the VDD plane using R2 and R1. The evaluation board can be configured with AMP-driving-DSA or DSA-driving-AMP using the available resistor and capacitor pads.
Applicable Parts
Documentation
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.