Overview

Features and Benefits

  • Supply voltage: single 3.3 V
  • Wide frequency range
  • SMA connectors for RF signals
  • SMB connectors for switch control signals
  • On-board CALIBRATION THRU transmission line for analyzer calibration

Product Details

The EVAL-ADGM1004EBZ evaluation board for the ADGM1004, a dual-chip, radio frequency (RF) switching solution containing a single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip copackaged in a compact, 5 mm × 4 mm, LFCSP package. The SP4T switch uses Analog Devices, Inc., MEMS switch tech-nology, providing optimum performance in terms of bandwidth, power handling capability, and linearity for RF applications. The control chip generates the high voltage signals needed for the MEMS switch and allows the user to control its operation through a simple and flexible complementary metal-oxide semiconductor (CMOS)/low voltage transistor-transistor logic (LVTTL) compliant parallel interface.


The EVAL-ADGM1004EBZ comes fitted with connectors for RF and control signals as well as links to control the operation of the switch and evaluate its performance.


For full details on the ADGM1004, see the ADGM1004 data sheet, which should be consulted in conjunction with user guide UG-1078 when using these evaluation boards.

Markets & Technology

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.