Overview
Product Details
AD8366-EVALZ is a 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8366. The evaluation board integrates switches for ease of gain settings, bypassable transformers to allow single ended or differential inputs and output, and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.
Applicable Parts
Documentation
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.