Overview

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD7892.

Applicable Parts

Software

Evaluation Software

AD7892 Software
Included in the EVAL-AD7892-2CB evaluation board package is software for controlling and evaluating the performance of the AD7892-2 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL-AD7892-2CB Demonstration/Evaluation Software runs under Windows 95 & 98. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7892-2.