Overview

Product Details

The EVAL-AD7688SDZ is a fully featured evaluation kit for the AD7688. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

Applicable Parts

System Requirements

  • Windows XP SP2, 32 bits
  • Windows Vista, 32 and 64 bits
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port


Related Hardware (1)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.