Overview

Features and Benefits

  • Fully featured evaluation board for testing multichannel, simultaneous sampling ADCs
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible, high speed system demonstration platform (SDP-H1) controller
  • PC-based for control and data analysis

Product Details

The EVAL-AD7380-4FMCZ is a fully-featured evaluation board designed to evaluate all features of the AD7380-4 analog-to-digital converter (ADC). The EVAL-AD7380-4FMCZ can be controlled by the high-speed, system demonstration platform, EVAL-SDP-H1 controller board via the 160-way system demonstration platform (SDP) connector, P7. The SDP-H1 board controls the EVAL-AD7380-4FMCZ through the USB port of the PC using the analysis, control, evaluation (ACE) software, which is available for download on the ACE software page. Note that the EVAL-AD7380-4FMCZ can also be used to evaluate the AD7389-4 by moving JP4 to Position 3 and removing R5 to select the internal reference. The EVAL-AD7380-4FMCZ can also be used to evaluate the AD7381-4 by adjusting the number of clock cycles in the software.

Complete specifications for the AD7380-4, AD7389-4, and AD7381-4 are provided in the AD7380-4, AD7389-4, and AD7381-4 data sheets. Consult the appropriate data sheet in conjunction with the user guide when using the EVAL-AD7380-4FMCZ. Full details on the SDP-H1 board are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

Getting Started

SYSTEM REQUIREMENTS

  • EVAL-SDP-H1
  • Signal source
  • PC running Windows XP SP3, Windows Vista, Windows 7, or Windows 10 with a USB port

Software

ACE Software

ZIP
1.1 MB
ACE plug-in for Board.AD738X 1.2022.31200 [Jul 27 22]
The AD738X ACE Plugin supports the EVAL-AD7380FMCZ, EVAL-AD7380-4FMCZ, EVAL-AD7381FMCZ, EVAL-AD7383FMCZ, EVAL-AD7386FMCZ and EVAL-AD7388FMCZ eval boards for the AD7380, AD7381, AD7383, AD7386 and AD7388 devices. AD7380 is a 16 bit, 4 Msps, simultaneous sampling SAR ADC. AD7381 is a 14 bit, 4 Msps, dual channel simultaneous sampling SAR ADC. AD7386 is a 16 bit, 5Msps, 4 channel dual simultaneous sampling pseudo differential SAR ADC.
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.