Overview

Product Details

Demonstration Circuit 3001A-B showcases the LTC4451 ideal diode controller with an integrated low RDS(ON) MOSFET. The board includes two independent LTC4451 ideal diodes sharing a common ground and operates over a range of 0V to 40V, carrying up to 8A at 25°C ambient temperature. The board can be set up in a diode-OR configuration by connecting the output channels together.

NOTE: Although the DC3001A-B can carry 8A at 25°C, the LTC4451 is designed for a max current of 7A across –40°C to 125°C. Please follow the data sheet recommendations to design your application across the operating temperature range.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.