User Guides
Rev.
0
1
View All
Overview
Product Details
Demonstration circuit 2706A showcases the LTC4376 ideal diode controller with integrated MOSFET and –40V reverse input protection. The board showcases the high side switch functionality of the LTC4376 by utilizing an additional switch MOSFET in conjunction with the GATE pin of the device. The LTC4376 has a current capability of 7A. The board includes two independent LTC4376 ideal diode circuits sharing a common ground and operating over a range of 4V to 40V.Markets and Technologies
Applicable Parts
Documentation
Demo Board Schematic (1)
Evaluation Design Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.