The Teridian Semiconductor Corporation (TSC) 73S1215F Evaluation Board is used to demonstrate the capabilities of the 73S1215F Smart Card Controller device. It has been designed to operate either as a standalone or a development platform.
The 73S1215F Evaluation Board can be programmed to run any of the Teridian turnkey applications or a user-developed custom application. Teridian provides its USB CCID application preloaded on the board and an EMV testing application on the CD.
Applications can be downloaded through the In-Circuit-Emulator (ICE) or through the TSC Flash Programmer Model TFP2. As a development tool, the evaluation board has been designed to operate in conjunction with an ICE to develop and debug 73S1215F based embedded applications.
Applications