Circuit Design Tools & Calculators

Analog Devices’ Design Tools simplify your design and product selection process through ease of use and by simulating results that are optimized and tested for accuracy. Analog Devices Circuit Design tools are web based or downloadable but always free to use.

  • Reduce your testing time and get to the finished product faster
  • Overcome engineering challenges and simplify calculations
  • Use industry leading products to create the best design
  • Be confident in the results and your solution

SPICE

LTspice® is a high performance SPICE simulation software, schematic capture and waveform viewer with enhancements and models for easing the simulation of analog circuits. Included in the download of LTspice are macromodels for a majority of Analog Devices switching regulators, amplifiers, as well as a library of devices for general circuit simulation.
A collection of SPICE simulation models for Analog Devices' products

Amplifier and Linear Tools

The Noise tool is a web-based tool designed to build, simulate, and verify complex precision signal chains. Perform AC and noise analysis to find out transfer function, noise contribution of individual components, SNR, and ENOB within seconds. Advanced modeling of ADI components in the signal chain provides lab-quality results to meet your design requirements and enables rapid virtual verification. Complete signal chains can be exported to LTspice for further analysis.

A suite of web tools to help you design signal conditioning circuits faster: Analog Filter Wizard, Precision ADC Driver Tool, Photodiode Wizard, In Amp Diamond Plot, Direct Digital Synthesis Simulator, and Virtual Eval.

Download ADI DiffAmpCalc™ for designing differential amplifier circuits and reduce design time from hours to minutes! The tool is easy to use and features an interactive user interface to quickly get you up and running.


Watch Video

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.


Watch Video

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Watch Video

Instrumentation amplifier datasheets typically show a graph (or several variations) of the Output Swing vs Input Common-Mode Voltage, also known as the Diamond Plot, which is a comprehensive graph of all external and internal headroom limits. Given enough basic information about a circuit, the Diamond Plot can be adjusted for various Supply Voltages, Gains, and Reference Pin Voltages.

Watch Video

Clock and Timing Tools

TimerBlox® parts are small, accurate and simple timing devices, designed for 5 basic operations: Voltage-Controlled Oscillation (VCO), Low Frequency Clocking, Pulse-Width Modulation (PWM), One-Shot Generation and Signal Delay.

To speed and simplify your design process, TimerBlox Designer is an Excel based selection and synthesis tool that allows you to choose and configure the TimerBlox part best suited for your application.

ADIsimCLK™ is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design. It is a highly successful tool for predicting phase noise and jitter for ADI clock products.

Use ADIsimDDS to select and evaluate the performance of a direct digital synthesis device, including the impact of an external reconstruction filter. View the frequency location and magnitude of resulting harmonic images, and determine the filter requirements needed to achieve target performance of resulting output signal.

Data Converter Tools

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface. VisualAnalog allows designers to customize their input signal and data analysis.

Virtual Eval is a web application to assist designers in product evaluation of ADCs and DACs. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, frequency response plots, and more.

Watch Video

Use the Precision ADC Driver Tool to simulate the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input.

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Power Management Tools

The LTpowerCAD® design tool is a complete power supply design tool program that can significantly ease the tasks of power supply design with µModule regulators and many other products, mostly monolithic buck step-down regulators. Unlike conventional simulation tools, this LTpowerCAD tool guides users throughout the whole supply design process: it searches suitable parts according to user’s supply specifications; then it guides the user to select and optimize circuit component values with suggestions and warnings. The tool shows real-time results of feedback loop bode plot, as well as the power stage performance. The design can be exported to LTspice simulation circuit for users to further verify their designs. The tool also provides PCB layout examples. Within the LTpowerCAD program, there is also a LTpowerPlanner tool for system-level “power tree” designs and optimizations.
LTpowerPlay® is a powerful development environment supporting the Power System Management (PSM) products of Analog Devices, including PMBus Power System Managers and DC/DC Power Converters with PSM. The software supports a variety of different tasks, including an offline mode (with no hardware present) in order to build a multi-chip configuration file that can be saved and reloaded at a later time.

ADI Power Studio® is a powerful, Windows-based development environment supporting Analog Devices’ Super Sequencer® products. ADI Power Studio supports a variety of different tasks, such as evaluating Analog Devices’ ICs by connecting to a demo board system, and, in an offline mode (with no hardware present), building a multichip configuration file that can be saved and reloaded at a later time.

RF and Synthesis Tools

The ADIsimPLL design tool is a comprehensive and easy-to-use PLL synthesizer design and simulation tool. All key non-linear effects that can impact PLL performance can be simulated, including phase noise, Fractional-N spurs, and anti-backlash pulse.

ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.

 

JESD204 Receiver Transport Layer Design File Package

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Companion Transport Layer RTL Code Generator