Electronic Test & Measurement
- Instrumenting 5G
- Data Acquisition
- Communications Test Equipment
- Impedance Measurement & Analysis
- RF Signal Analyzers & Vector Network Analyzers
- DC Sources & Power Supplies
- Signal Generators (Audio through RF)
- Precision Measurement
- Oscilloscopes & Digitizers
- Parametric Measurement
- RF Frequency & Power Measurement
- Precision Signal Analyzers
- Switching Matrices
- Power Circuits for Instrumentation
The Deepest Expertise and the Broadest Portfolio in the RF Industry
Analog Devices is the only company with expertise and technologies spanning the entire RF spectrum.

Latest Resources
Design Notes Page
- PassThru Boost Controller for High Efficiency, Fast Transient Response Automotive and Industrial Supplies
- Analog Devices’ Latest PLL/VCO Device, the ADF4371, Delivers Groundbreaking Low Phase Noise and Spur Performance
- Microwave Synthesizer Offers Multioctave Frequency Coverage and Excellent Phase Noise Performance
- ADHV4702-1 24 V to 220 V Precision Operational Amplifier
- Precision Ultra Low Power High-Side Current Sense
Product Selector Card
Technical Articles
- New μModule Data Acquisition Solution Eases Engineering Challenges for a Diverse Set of Precision Applications
- Power-Up Phase Determinism Using Multichip Synchronization Features in Integrated Wideband DACs and ADCs
- Bipolar, Bidirectional DC-to-DC Supply Sources and Sinks Current from 5 V to 24 V Input
- Series Connection of Op Amps: How to Achieve Precision with Simultaneously Higher Output Power
- Design of a Powerful Signal Generator Output Stage
Product Selection Guide
Solutions Bulletins & Brochures
Webcast
- Gigabit Digital Isolators for Video, Converters, Communications
- Intelligent Sensing for Environmental and Process Measurement
- Silent Switcher Regulators: High Efficiency with Ultralow EMI
- The Hidden Cost of Your Isolated System Design
- Making Precision Signal Chain Design Easier
Videos
- Test, Build & Harness the 5G Future
- Automotive USB-C Power Delivery Buck-Boost Converters
- RadioVerse ADRV9026 Evaluation Platform by Analog Devices
- High Speed Converters by Analog Devices
- Introducing the LTM4686 Ultrathin Dual 10A µModule® Regulator
Press Release
- ±230V Input Common Mode G=10 Difference Amplifier Features 90dB Min CMRR, ±75ppm Max Gain Error
- Compact, Efficient Wireless Li-Ion Charger with Regulator Optimized for Low Power Wearables
- Negative Output, 500mA Low Dropout Linear Regulator Has Ultralow Noise & Ultrahigh PSRR
- Dual 10A, Single 20A Ultrathin µModule Regulator with Digital Power System Management
- High Precision Fixed-Gain Fully Differential Amplifiers/ADC Drivers with Low Power
Analog Dialogue
- New SFDR Considerations in Multi-Octave Wideband Digital Receivers
- New The Interleaved Inverting Charge Pump—Part 2: Implementation and Results
- AC and DC Data Acquisition Signal Chains Made Easy
- Using LTspice to Analyze Vibration Data in Condition-Based Monitoring Systems
- Contactless Fluid-Level Measurement Using a Reflectometer Chip