On Board Charging (OBC) System
An on-board charger (OBC) is used in an electric vehicle (EV) or hybrid electric vehicle (HEV) to charge the traction battery. The On-Board charger system described in the material below converts the AC input from the grid to a DC input which charges the battery. Design your on board changing (OBC) system to the highest level of safety and performance with Analog Devices OBC system solution in Isolation, Power, Sensing and signal conditioning.
Featured Products
ADuM4138

The ADuM4138 is a single-channel gate driver optimized for driving insulated gate bipolar transistors (IGBTs). Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive.
The Analog Devices chip scale transformers also provide isolated communication of control information between the high voltage and low voltage domains of the chip. Information on the status of the chip can be read back from the dedicated outputs.
The ADuM4138 includes an isolated flyback controller, allowing simple secondary voltage generation.
Overcurrent detection is integrated in the ADuM4138 to protect the IGBT in case of desaturation and/or overcurrent events. The overcurrent detection is coupled with a high speed, two-level turn off function in case of faults.
The ADuM4138 provides a Miller clamp control signal for a metal-oxide semiconductor field effect transistor (MOSFET) to provide IGBT turn off, with a single rail supply when the Miller clamp voltage threshold drops below 2 V (typical) above GND2. Operation with unipolar secondary supplies is possible with or without the Miller clamp operation.
A low gate voltage detection circuit can trigger a fault if the gate voltage does not rise above the internal threshold within the time allowed after turn on (12.8 µs typical). The low voltage detection circuit detects IGBT device failures that exhibit gate shorts or other causes of weak drive.
Two temperature sensor pins, TS1 and TS2, allow isolated monitoring of system temperatures at the IGBTs. The secondary undervoltage lockout (UVLO) is set to 11.2 V (typical) in accordance with common IGBT threshold levels.
A serial peripheral interface (SPI) bus on the primary side of the device provides in field programming of temperature sensing diode gains and offsets to the ADuM4138. Values are stored on an electrically erasable programmable read-only memory (EEPROM) located on the secondary side of the device. In addition, programming is available for specific VDD2 voltages, temperature sensing reporting frequencies, and overcurrent blanking times.
The ADuM4138 provides isolated fault reporting for overcurrent events, remote temperature overheating events, UVLO, thermal shutdown (TSD), and desaturation detection.
Applications
- MOSFET and IGBT gate drivers
- Photovoltaic (PV) inverters
- Motor drives
- Power supplies
Applications
ADuM4120

The ADuM4120/ADuM4120-1 are 2 A isolated, single-channel drivers that employ Analog Devices, Inc., iCoupler® technology to provide precision isolation. The ADuM4120/ADuM4120-1 provide 5 kV rms isolation in the 6-lead wide body SOIC package with increased creepage. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics, such as the combination of pulse transformers and gate drivers.
The ADuM4120/ADuM4120-1 operate with input supplies ranging from 2.5 V to 6.5 V, providing compatibility with lower voltage systems. In comparison to gate drivers employing high voltage level translation methodologies, the ADuM4120/ ADuM4120-1 offer the benefit of true, galvanic isolation between the input and the output.
Options exist for models with and without an input glitch filter. The glitch filter helps reduce the chance of noise on the input pin triggering an output.
As a result, the ADuM4120/ADuM4120-1 provide reliable control over the switching characteristics of insulated gate bipolar transistor (IGBT)/metal-oxide semiconductor field effect transistor (MOSFET) configurations over a wide range of switching voltages.
Applications
- Switching power supplies
- IGBT/MOSFET gate drivers
- Industrial inverters
- Gallium nitride (GaN)/silicon carbide (SiC) power devices
Applications
Isolated Gate Drive & Sense
AD8418

The AD8418 is a high voltage, high resolution current shunt amplifier. It features an initial gain of 20 V/V, with a maximum ±0.15% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. The AD8418 offers excellent input common-mode rejection from −2 V to +70 V. The AD8418 performs bidirectional current measurements across a shunt resistor in a variety of automotive and industrial applications, including motor control, battery management, and solenoid control.
The AD8418 offers breakthrough performance throughout the −40°C to +125°C temperature range. It features a zero drift core, which leads to a typical offset drift of 0.1 μV/°C throughout the operating temperature range and the common-mode voltage range. The AD8418 is fully qualified for automotive applications and includes EMI filters and patented circuitry to enable output accuracy with pulse-width modulation (PWM) type input common-mode voltages. The typical input offset voltage is ±200 μV. The AD8418 is offered in 8-lead MSOP and SOIC packages.
Applications
- High-side current sensing in
Motor controls
Solenoid controls
Power management - Low-side current sensing
- Diagnostic protection
Applications
ADUM140D

The ADuM140D1 is a quad-channel digital isolator based on Analog Devices, Inc., iCoupler® technology. Combining high speed, complementary metal-oxide semiconductor (CMOS) and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices and other integrated couplers. The maximum propagation delay is 13 ns with a pulse width distortion of less than 3 ns at 5 V operation. Channel matching is tight at 3.0 ns maximum.
The ADuM140D data channels are independent and are available in a variety of configurations with a withstand voltage rating of 3.0 kV rms or 3.75 kV rms (see the Ordering
Guide). The devices operate with the supply voltage on either side ranging from 1.8 V to 5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier.
Unlike other optocoupler alternatives, dc correctness is ensured in the absence of input logic transitions. Two different fail-safe options are available, by which the outputs transition to a predetermined state when the input power supply is not applied or the inputs are disabled. The ADuM140E1/ADuM141E1/ADuM142E1 is pin-compatible with the ADuM1400/ADuM1401/ADuM1402.
Applications
- General-purpose multichannel isolation
- Serial peripheral interface (SPI)/data converter isolation
- Industrial field bus isolation
1 Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Applications
AD8628

This amplifier has ultralow offset, drift, and bias current. The AD8628/AD8629/AD8630 are wide bandwidth auto-zero amplifiers featuring rail-to-rail input and output swing and low noise. Operation is fully specified from 2.7 V to 5 V single supply (±1.35 V to ±2.5 V dual supply).
The AD8628/AD8629/AD8630 provide benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy and low noise. No external capacitor is required. In addition, the AD8628/ AD8629/AD8630 greatly reduce the digital switching noise found in most chopper-stabilized amplifiers.
With an offset voltage of only 1 μV, drift of less than 0.005 μV/°C, and noise of only 0.5 μV p-p (0.1 Hz to 10 Hz), the AD8628/AD8629/AD8630 are suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many systems can take advantage of the rail-to-rail input and output swings provided by the AD8628/AD8629/AD8630 to reduce input biasing complexity and maximize SNR.
The AD8628/AD8629/AD8630 are specified for the extended industrial temperature range (−40°C to +125°C). The AD8628 is available in tiny 5-lead TSOT, 5-lead SOT-23, and 8-lead narrow SOIC plastic packages. The AD8629 is available in the standard 8-lead narrow SOIC and MSOP plastic packages. The AD8630 quad amplifier is available in 14-lead narrow SOIC and 14-lead TSSOP plastic packages. See the Ordering Guide section for automotive grades.
Applications
- Automotive sensors
- Pressure and position sensors
- Strain gage amplifiers
- Medical instrumentation
- Thermocouple amplifiers
- Precision current sensing
- Photodiode amplifiers
Applications
LT3757
LT3757A

The LT3757/LT3757A are wide input range, current mode, DC/DC controllers which are capable of generating either positive or negative output voltages. They can be configured as either a boost, flyback, SEPIC or inverting converter. The LT3757/LT3757A drive a low side external N-channel power MOSFET from an internal regulated 7.2V supply. The fixed frequency, current-mode architecture results in stable operation over a wide range of supply and output voltages.
The operating frequency of LT3757/LT3757A can be set with an external resistor over a 100kHz to 1MHz range, and can be synchronized to an external clock using the SYNC pin. A low minimum operating supply voltage of 2.9V, and a low shutdown quiescent current of less than 1µA, make the LT3757/LT3757A ideally suited for battery-operated systems.
The LT3757/LT3757A feature soft-start and frequency foldback functions to limit inductor current during startup and output short-circuit. The LT3757A has improved load transient performance compared to the LT3757.
APPLICATIONS
- Automotive and Industrial Boost, Flyback, SEPIC and Inverting Converters
- Telecom Power Supplies
- Portable Electronic Equipment
Applications
LT8301

The LT8301 is a micropower isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with a single external resistor. Internal compensation and soft-start further reduce external component count. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 1.2A, 65V DMOS power switch is integrated along with all high voltage circuitry and control logic into a 5-lead ThinSOT™ package.
The LT8301 operates from an input voltage range of 2.7V to 42V and can deliver up to 6W of isolated output power. The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.
Applications
- Isolated Telecom, Automotive, Industrial, Medical Power Supplies
- Isolated Auxiliary/Housekeeping Power Supplies
Applications
Isolated Gate Drive & Sense
LTC4380

The LTC4380 low quiescent current surge stopper protects loads from high voltage transients. Overvoltage protection is provided by clamping the gate voltage of an external N-channel MOSFET to limit the output voltage to a safe value during overvoltage events such as load dump in automobiles. Fixed gate clamp voltages are selectable for 12V and 24V/28V systems. For systems of any voltage up to 72V, use the adjustable gate clamp versions. Overcurrent protection is also provided.
An internal multiplier generates a TMR pin current proportional to VDS and ID, so that operating time in both overcurrent and overvoltage conditions is limited in accordance with MOSFET stress.
The GATE pin can drive back-to-back MOSFETs for reverse input protection, eliminating the voltage drop and dissipation of a Schottky diode solution. A low 8µA operating current permits use in always-on and battery powered applications. An accurate ON pin comparator monitors the input supply for undervoltage (UV) conditions and also serves as a shutdown input, reducing the quiescent current to 6µA.
Applications
- Automotive/Avionic/Industrial Surge Protection
- Hot Swap, Live Insertion
- High Side Switch for Battery Powered Systems
- Automotive Load Dump Protection
Applications
ADUM140E

The ADuM140E1 is a quad-channel digital isolator based on Analog Devices, Inc., iCoupler® technology. Combining high speed, complementary metal-oxide semiconductor (CMOS) and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices and other integrated couplers. The maximum propagation delay is 13 ns with a pulse width distortion of less than 3 ns at 5 V operation. Channel matching is tight at 3.0 ns maximum.
The ADuM140E data channels are independent and are available in a variety of configurations with a withstand voltage rating of 3.0 kV rms or 3.75 kV rms (see the Ordering Guide). The devices operate with the supply voltage on either side ranging from 1.8 V to 5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier.
Unlike other optocoupler alternatives, dc correctness is ensured in the absence of input logic transitions. Two different fail-safe options are available, by which the outputs transition to a predetermined state when the input power supply is not applied or the inputs are disabled. The ADuM140E1/ADuM141E1/ADuM142E1 is pin-compatible with the ADuM1400/ADuM1401/ADuM1402.
Applications
- General-purpose multichannel isolation
- Serial peripheral interface (SPI)/data converter isolation
- Industrial field bus isolation
1 Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Applications
ADUM141E

The ADuM141E1 is a quad-channel digital isolator based on Analog Devices, Inc., iCoupler® technology. Combining high speed, complementary metal-oxide semiconductor (CMOS) and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices and other integrated couplers. The maximum propagation delay is 13 ns with a pulse width distortion of less than 3 ns at 5 V operation. Channel matching is tight at 3.0 ns maximum.
The ADuM141E data channels are independent and are available in a variety of configurations with a withstand voltage rating of 3.0 kV rms or 3.75 kV rms (see the Ordering
Guide). The devices operate with the supply voltage on either side ranging from 1.8 V to 5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier.
Unlike other optocoupler alternatives, dc correctness is ensured in the absence of input logic transitions. Two different fail-safe options are available, by which the outputs transition to a predetermined state when the input power supply is not applied or the inputs are disabled. The ADuM140E1/ADuM141E1/ADuM142E1 is pin-compatible with the ADuM1400/ADuM1401/ADuM1402.
Applications
- General-purpose multichannel isolation
- Serial peripheral interface (SPI)/data converter isolation
- Industrial field bus isolation
1 Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Applications
Precision Narrow Bandwidth
ADuM121N

The ADuM120N/ADuM121N1 are dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed, complementary metal-oxide semiconductor (CMOS) and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices and other integrated couplers. The maximum propagation delay is 13 ns with a pulse width distortion of less than 3 ns at 5 V operation. Channel matching is tight at 3.0 ns maximum.
The ADuM120N/ADuM121N data channels are independent and are available in a variety of configurations with a withstand voltage rating of 3 kV rms (see the Ordering Guide). The devices operate with the supply voltage on either side ranging from 1.8 V to 5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier.
Unlike other optocoupler alternatives, dc correctness is ensured in the absence of input logic transitions. Two different fail-safe options are available in which the outputs transition to a predetermined state when the input power supply is not applied or the inputs are disabled.
The ADuM120N0 is pin-compatible with the ADuM1285, and the ADuM120N1 is pin-compatible with the ADuM1280 and the ADuM1200. The ADuM121N0 is pin-compatible with ADuM1286, and the ADuM121N1 is pin-compatible with the ADuM1281 and the ADuM1201.
APPLICATIONS
- General-purpose multichannel isolation
- Industrial field bus isolation
1 Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Applications
Signal Chains
(1)
Interactive Signal Chains

Reference Designs
CN0338

The circuit shown in Figure 1 is a complete thermopile-based gas sensor using the nondispersive infrared (NDIR) principle. This circuit is optimized for CO2 sensing, but can also accurately measure the concentration of a large number of gases by using thermopiles with different optical filters.

The printed circuit board (PCB) is designed in an Arduino shield form factor and interfaces to the EVAL-ADICUP360 Arduino-compatible platform board. The signal conditioning is implemented with the AD8629 and the ADA4528-1 low noise amplifiers and the ADuCM360 precision analog microcontroller, which contains programmable gain amplifiers, dual 24-bit Σ-Δ analog-to-digital converters (ADCs), and an ARM Cortex-M3 processor.
Applicable Parts
AD8629
Zero Drift, Single-Supply, R/R, Input/Output Operational Amplifier
ADA4528-1
Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp
ADP7105
20 V, 500 mA, Low Noise LDO Regulator with Soft Start
ADuCM362
Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3
ADuCM363
Low Power, Precision Analog Microcontroller with Single Sigma-Delta ADC, ARM Cortex-M3
Applications
Intelligent Buildings
- HVAC Systems Technologies
- Environmental Monitoring Solutions
CN0276

The circuit shown in Figure 1 is a complete high performance resolver-to-digital (RDC) circuit that accurately measures angular position and velocity in automotive, avionics, and critical industrial applications where high reliability is required over a wide temperature range.

The circuit has an innovative resolver rotor driver circuit that has two modes of operation: high performance and low power. In the high performance state, the system operates on a single 12 V supply and can supply 6.4 V rms (18 V p-p) to the resolver. In the low power state, the system operates on a single 6 V supply and can supply 3.2 V rms (9.2 V p-p) to the resolver, with less than 100 mA of current consumption. Active filtering is provided in both the driver and receiver to minimize the effects of quantization noise.
The maximum tracking rate of the RDC is 3125 rps in the 10-bit mode (resolution = 21 arc min) and 156.25 rps in the 16-bit mode (resolution = 19.8 arc sec).
Applicable Parts
AD8692
Low Cost, Low Noise, Dual CMOS Rail-to-Rail Output Operational Amplifier
AD2S1210
Variable Resolution, 10-Bit to 16-Bit R/D Converter with Reference Oscillator
ADG1611
1 Ω Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V Quad SPST Switches
ADG1612
1 Ω Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V Quad SPST Switches
ADM6328
Ultralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Open-Drain Output, 0.5 µA Supply Current
ADP7104
20 V, 500 mA, Low Noise, CMOS LDO
AD8397
Rail-to-Rail, High Output Current Amplifier
AD8694
Low Cost, Low Noise, CMOS Rail-to-Rail Output Quad Op Amp
Applications
Intelligent Buildings
- Building Automation Systems
- Building Controllers and Networks
CN0079

This circuit provides precision data conversion using the AD5542 voltage output DAC together with the ADR421BRZ voltage reference and the AD8628 auto-zero op amp as the reference buffer. The AD8628 reference buffer provide benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., circuit topology, these zero-drift amplifiers combine low cost with high accuracy and low noise. No external capacitor is required, and the digital switching noise associated with most chopper-stabilized amplifiers is greatly reduced, thereby making this the optimum choice for reference buffering.
This circuit provides precision, low power, voltage output, digital-to-analog conversion. The AD5542 can be operated in either the buffered or unbuffered mode. The application and its requirements on settling time, input impedance, noise, etc., determine which mode of operation is best. The selection of the output buffer amplifier can be tailored to suit either dc precision or fast settling time. Where the DAC is required to drive a load less than 60 kΩ, an output buffer will be required. The output impedance of the DAC is constant and code independent, but to minimize gain errors the input impedance of the output amplifier should be as high as possible. The output amplifier should also have a 3 dB bandwidth of 1 MHz or greater. The output amplifier adds another time constant to the system, thereby increasing the settling time of the final output.
A higher 3 dB amplifier bandwidth results in a faster effective settling time of the combined DAC and amplifier. All devices in the circuit can be powered from a single +5 V supply. The input voltage range of the ADR421 reference is 4.5 V to 18 V.

Applicable Parts
Applications
CN0102

This circuit is a weigh scale system, which uses the AD7190, an ultralow noise, low drift, 24-bit Σ-Δ ADC with internal PGA. The AD7190 simplifies the weigh scale design because most of the system building blocks are included on the chip.
The AD7190 maintains good performance over the complete output data rate range, from 4.7 Hz to 4.8 kHz, which allows it to be used in weigh scale systems that operate at low speeds along with higher speed weigh scale systems, such as hopper scales.
Applicable Parts
Applications
CN0179

The circuit in Figure 1 is a 4 mA-to-20 mA current loop transmitter for communication between a process control system and its actuator. Besides being cost effective, this circuit offers the industry’s low power solution. The 4 mA-to-20 mA current loop has been used extensively in programmable logic controllers (PLCs) and distributed control systems (DCS’s), with digital or analog inputs and outputs. Current loop interfaces are usually preferred because they offer the most cost effective approach to long distance noise immune data transmission. The combination of the low power AD8657 dual op amp, AD5641DAC, and ADR02 reference allows more power budget for higher power devices, such as microcontrollers and digital isolators. The circuit output is 0 mA to 20 mA of current, and it operates on a single supply from 8 V to 18 V. The 4 mA to 20 mA range is usually mapped to represent the input control range from the DAC or micro-controller, while the output current range of 0 mA to 4 mA is often used to diagnose fault conditions.
The 14-bit, 5 V AD5641 requires 75 μA typical supply current. The AD8657 is a rail-to-rail input/output dual op amp and is one of the lowest power amplifiers currently available in the industry (22 μA per amplifier over the full supply voltage and input common-mode range) with high operating voltage of up to 18 V. The ADR02 ultracompact precision 5 V voltage reference requires only 650 μA. Together, these three devices consume a typical supply current of 747 μA.
The circuit has a 12-pin Pmod™ digital interface (Digilent specification).

Applicable Parts
Applications
CN0181

Looking for true 16-bit level set performance in a small package and ultralow power? This circuit provides a low power, small footprint solution for precision 16-bit digital-to-analog conversion using the AD5542A/AD5541A voltage output DAC with the ADR421BRZ voltage reference and the 20 μA AD8657 as the voltage reference buffer.
The reference buffer is critical to the design because the input impedance at the DAC reference input is heavily code- dependent and will lead to linearity errors if the DAC reference is not adequately buffered. With a high open-loop gain of 120 dB, the AD8657 has been proven and tested to meet the settling time, offset voltage, and low impedance drive capability required by this circuit application.
The combination of parts shown in Figure 1 minimizes PC board area, as well as power dissipation. The AD5542A is available in a 3 mm × 3 mm, 16-lead LFCSP or 16-lead TSSOP package. The AD5541A is available in 3 mm × 3 mm, 10-lead LFCSP or 10-lead MSOP.
This combination of parts provides industry-leading 16-bit integral nonlinearity (INL) of ±1 LSB and differential nonlinearity (DNL) of ±1 LSB with guaranteed monotonicity, as well as low power, small PCB area, and cost effectiveness.
Applicable Parts
ADR421
Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
AD5541A
2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC in 8-lead 3 mm × 3 mm LFCSP
AD5542A
2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC™ in 10-lead LFCSP, 16-lead 3 mm x 3 mm LFCSP, and 16-lead TSSOP
AD8657
22 μA, RRIO, CMOS, 18 V Dual Operational Amplifier
Applications
CN0218

The circuit shown in Figure 1 monitors current in systems with high positive common-mode dc voltages of up to +500 V with less than 0.2% error. The load current passes through a shunt resistor, which is external to the circuit. The shunt resistor value is chosen so that the shunt voltage is approximately 500 mV at maximum load current.

The AD8212 accurately amplifies a small differential input voltage in the presence of large positive common-mode voltages greater than 500 V when used in conjunction with an external PNP transistor.
Galvanic isolation is provided by the ADuM5402 quad channel isolator. This is not only for protection but to isolate the downstream circuitry from the high common-mode voltage. In addition to isolating the output data, the ADuM5402 digital isolator can also supply isolated +3.3 V for the circuit.
The measurement result from the AD7171 is provided as a digital code utilizing a simple 2-wire, SPI-compatible serial interface.
This combination of parts provides an accurate high voltage positive rail current sense solution with a small component count, low cost, and low power.
Applicable Parts
Applications
CN0241

High-side current monitors are likely to encounter overvoltage conditions from transients or when the monitoring circuits are connected, disconnected, or powered down. This circuit, shown in Figure 1, uses the overvoltage protected ADA4096-2 op amp connected as a difference amplifier to monitor the high-side current. The ADA4096-2 has input overvoltage protection, without phase reversal or latch-up, for voltages of 32 V higher than and lower than the supply rails.
The circuit is powered by the ADP3336 adjustable low dropout 500 mA linear regulator, which can also be used to supply power to other parts of the system, if desired. Its input voltage can range from 5.2 V to 12 V when set for a 5 V output. To save power, the current sensing circuit can be powered down by removing power to the ADP3336; however, the power source, such as a solar panel, can still operate.

This applies voltage to the inputs of the unpowered ADA4096-2; however, no latch-up or damage occurs for input voltages up to 32 V. If slower throughput rates are required, the AD7920 can also be powered down between samples. The AD7920 draws a maximum of 5 μW when powered down and 15 mW when powered up. The ADA4096-2 requires only 120 μA under operational conditions. When operating at 5 V, this is only 0.6 mW. The ADP3336 draws only 1 μA in the shutdown mode.
Applicable Parts
Applications
CN0281

This circuit uses the ADuC7060 or the ADuC7061 precision analog microcontroller in an accurate thermocouple temperature monitoring application. The ADuC7060/ADuC7061 integrate dual 24-bit sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), dual programmable current sources, a 14-bit digital-to-analog converter (DAC), and a 1.2 V internal reference, as well as an ARM7 core, 32 kB flash, 4 kB SRAM, and various digital peripherals such as UART, timers, serial peripheral interface (SPI), and I2C interfaces.
In the circuit, the ADuC7060/ADuC7061 are connected to a thermocouple and a 100 Ω platinum resistance temperature detector (RTD). The RTD is used for cold junction compensation. As an extra option, the ADT7311 digital temperature sensor can be used to measure the cold junction temperature instead of the RTD.
In the source code, an ADC sampling rate of 4 Hz was chosen. When the ADC input programmable gain amplifier (PGA) is configured for a gain of 32, the noise-free code resolution of the ADuC7060/ADuC7061 is greater than 18 bits.
The single edge nibble transmission (SENT) interface to the host is implemented by using a timer to control a digital output pin. This digital output pin is then level shifted externally to 5 V using an external NPN transistor. An EMC filter is provided on the SENT output circuit as recommended in Section 6.3.1 of the SENT protocol (SAE J2716 Standard). The data is measured as falling edge to falling edge, and the duration of each pulse is related to the number of system clock ticks. The system clock rate is determined by measuring the SYNC pulse. The SYNC pulse is transmitted at the start of every packet. More details are provided in the SENT Interface section.

Applicable Parts
AD8628
Zero-Drift, Single-Supply, RRIO Op Amp
ADUC7060
Low-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI
ADUC7061
Low-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI
ADT7311
Automotive, ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor
ADP7102
20 V, 300 mA, Low Noise, CMOS LDO
Applications
CN0292

The circuit in Figure 1 is a completely isolated, robust, industrial, 4-channel data acquisition system that provides 16-bit, noise free code resolution and an automatic channel switching rate of up to 42 kSPS. The channel to channel crosstalk at 42 kSPS switching is less than 15 ppm FS (less than −90 dB) because of the unique selection of fast settling components in the multiplexed signal chain.
The circuit acquires and digitizes standard industrial signal levels of ±5 V, ±10 V, 0 V to 10 V, and 0 mA to 20 mA. The input buffers also provide overvoltage protection, thereby eliminating the leakage errors associated with conventional Schottky diode protection circuits.
Applications for the circuit include process control (PLC/DCS modules), battery testing, scientific multichannel instrumentation, and chromatography.

Applicable Parts
AD7176-2
24-Bit, 250 kSPS Sigma Delta ADC with 20 µs Settling
ADR4550
Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADA4096-4
30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Quad Op Amplifier
ADG1204
Low Capacitance, Low Charge Injection, ±15 V/+12 V, 4:1 iCMOS Multiplexer
ADP1720
50 mA, High Voltage, Micropower Linear Regulator
AD8475
Precision, Selectable Gain, Fully Differential Funnel Amplifier
ADUM3471
Isolated Switching Regulators (3/1 Channel Directionality)
ADP7102
20 V, 300 mA, Low Noise, CMOS LDO
ADA4898-1
High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADP7182
–28 V, −200 mA, Low Noise, Linear Regulator
AD7173-8
Low Power, 8-/16-Channel, 31.25 kSPS, 24-Bit, Highly Integrated Sigma-Delta ADC
AD7172-2
Low Power, 24-Bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
AD7172-4
Low Power, with 4- or 8-channel, 24-bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
AD7177-2
32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and True Rail-to-Rail Buffers
AD7175-2
24-Bit, 250 kSPS, Sigma-Delta ADC with 20 µs Settling and True Rail-to-Rail Buffers
AD7175-8
24-Bit, 8-/16-Channel, 250 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
Applications
CN0317

The circuit shown in Figure 1 is a high performance, resolver-to-digital converter (RDC) circuit that accurately measures angular position and velocity in automotive, avionics, and critical industrial applications where high reliability is required over a wide temperature range. The AD8397 high current driver can supply 310 mA into a 32 Ω load and eliminates the requirement for discrete push-pull buffer solutions.
Common applications of RDCs are in automotive and industrial markets to provide motor shaft position and/or velocity feedback.

(Simplified Schematic: Decoupling and All Connections Not Shown)
Applicable Parts
Applications
CN0342

The circuit shown in Figure 1 is an isolated, flyback power supply that uses a linear isolated error amplifier to supply the feedback signal from the secondary side to the primary side. Unlike optocoupler-based solutions, which have a nonlinear transfer function that changes over time and temperature, the linear transfer function of the isolated amplifier is stable and minimizes offset and gain errors when transferring the feedback signal across the isolation barrier.
The entire circuit operates from 5 V to 24 V, allowing it to be used with standard industrial and automotive power supplies. The output capability of the circuit is up to 1 A with a 5 V input and 5 V output configuration.
This solution can be adapted for use in applications where higher dc input voltages are used to create lower voltage isolated supplies with good efficiency and a small form factor. Examples include 10 W to 20 W telecommunication and server power supplies, where power efficiency and printed circuit board (PCB) density are important, and −48 V supplies are common.

Applicable Parts
Applications
CN0355

The circuit in Figure 1 is a complete, low power signal conditioner for a bridge type sensor and includes a temperature compensation channel. This circuit is ideal for a variety of industrial pressure sensors and load cells that operate with drive voltages of between 5 V and 15 V.
The circuit can process full-scale signals from approximately 10 mV to 1 V, using the internal programmable gain amplifier (PGA) of the 24-bit, sigma-delta (Σ-Δ) ADC, making it suitable for a wide variety of pressure sensors.
The entire circuit uses only three ICs and requires only 1 mA (excluding the bridge current). A ratiometric technique ensures that the accuracy and stability of the system does not depend on a voltage reference.

Applicable Parts
Applications
CN0359

The circuit shown in Figure 1 is a completely self-contained, microprocessor controlled, highly accurate conductivity measurement system ideal for measuring the ionic content of liquids, water quality analysis, industrial quality control, and chemical analysis.
A carefully selected combination of precision signal conditioning components yields an accuracy of better than 0.3% over a conductivity range of 0.1 μS to 10 S (10 MΩ to 0.1 Ω) with no calibration requirements.
Automatic detection is provided for either 100 Ω or 1000 Ω platinum (Pt) resistance temperature devices (RTDs), allowing the conductivity measurement to be referenced to room temperature.
The system accommodates 2- or 4-wire conductivity cells, and 2-, 3-, or 4-wire RTDs for added accuracy and flexibility.
The circuit generates a precise ac excitation voltage with minimum dc offset to avoid a damaging polarization voltage on the conductivity electrodes. The amplitude and frequency of the ac excitation is user-programmable.
An innovative synchronous sampling technique converts the peak-to-peak amplitude of the excitation voltage and current to a dc value for accuracy and ease in processing using the dual, 24-bit Σ-Δ ADC contained within the precision analog microcontroller.
The intuitive user interface is an LCD display and an encoder push button. The circuit can communicate with a PC using an RS-485 interface if desired, and operates on a single 4 V to 7 V supply.

Applicable Parts
AD8253
10 MHz, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier
ADA4627-1
36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4000-1
Single, Low Cost, Precision JFET Input Operational Amplifier
ADA4638-1
30V Auto-zero, Rail-to-Rail Output Precision Amplifier
ADA4528-2
Precision, Ultralow Noise, RRIO, Zero-Drift Dual Op Amp
ADA4077-2
4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
AD8542
General-Purpose CMOS Dual Rail-to-Rail Amplifier
ADP2300
1.2 A, 20 V, 700 kHz Nonsynchronous Step-down Switching Regulator
ADP1613
650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
ADG1211
Low Capacitance, Low Charge Injection ±15 V/+12 V iCMOS Quad SPST Switches
ADG1419
2.1 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS SPDT Switch
ADM3483
3.3 V, Low Power, RS-485/RS-422 Transceiver (Half Duplex, 250 kbps, Slew Rate Limited, DE/RE)
ADuCM362
Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3
ADuCM363
Low Power, Precision Analog Microcontroller with Single Sigma-Delta ADC, ARM Cortex-M3
Applications
CN0385

The circuit shown in Figure 1 is a cost effective, isolated, multi-channel data acquisition system that is compatible with standard industrial signal levels. The components are specifically selected to optimize settling time between samples, providing 18-bit performance at channel switching rates up to approximately 750 kHz.
The circuit can process eight gain-independent channels and is compatible with both single-ended and differential input signals.
The analog front end includes a multiplexer, programmable gain instrumentation amplifier (PGIA); precision analog-to-digital converter (ADC) driver for performing the single-ended to differential conversion; and an 18-bit, 2.0 MSPS precision PulSAR® ADC for sampling the signal on the active channel. Gain configurations of 0.4, 0.8, 1.6, and 3.2 are available.
The maximum sample rate of the system is 2 MSPS in turbo mode, and 1.5 MSPS in normal mode. The channel switching logic is synchronous to the ADC conversions, and the maximum channel switching rate is 1.5 MHz. A single channel can be sampled at up to 2 MSPS with 18-bit resolution in turbo mode. Channel switching rates up to 750 kHz also provide 18-bit performance.

Applicable Parts
AD4003
18-Bit, 2 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs
AD8251
10 MHz, G = 1, 2, 4, 8 iCMOS® Programmable Gain Instrumentation Amplifier
AD8475
Precision, Selectable Gain, Fully Differential Funnel Amplifier
ADG5207
High Voltage, Latch-Up Proof, 8-Channel Differential Multiplexer
ADR4540
Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference
ADUM141E
Robust, Quad Channel Isolator W/ Output Enable & 1 Reverse Channel
ADUM3470
Isolated Switching Regulators (4/0 Channel Directionality)
ADP5070
1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
ADP2441
36 V,1 A, Synchronous, Step-Down DC-DC Regulator
ADP7118
20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7182
–28 V, −200 mA, Low Noise, Linear Regulator
Applications
CN0395

The circuit shown in Figure 1 measures indoor air quality by using a metal-oxide sensor to detect gases composed of volatile organic compounds. The sensor is composed of a heating resistor and a sensing resistor. When the sense resistor is heated, its value changes as a function of the concentrations of different gases.
The circuit uses a 12-bit, current output digital-to-analog converter (DAC) for precision control of the heater current, and the flexible software allows the heater to operate in one of the following four modes: constant current, constant voltage, constant resistance, and constant temperature.
The circuit is able measure a wide range of sense resistance values by using a software-selectable, five range resistor divider. The board also includes a temperature and humidity sensor that is used for compensating the gas concentration value.

Applicable Parts
AD7988-1
16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP
ADN8810
12-Bit High Output Current Source
AD8628
Zero-Drift, Single-Supply, RRIO Op Amp
ADG884
0.5 Ω CMOS Dual 2:1 MUX/SPDT Audio Switch
ADG758
CMOS Low Voltage, 3 Ω 8-Channel Multiplexer
ADP196
5 V, 3 A Logic Controlled High-Side Power Switch
ADP124
5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with 31 Fixed-output Voltages
ADR4540
Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference
Applications
Intelligent Buildings
- HVAC Systems Technologies
- Environmental Monitoring Solutions