Automotive LED Driver Technology

The ADI Automotive LED Driver Technology Group focuses on incorporating the state of the art in switching technology, LED dimming, safety, and features to reduce cost and ease design constraints. We produce automotive LED driver products that eliminate EMI concerns, provide the highest conversion efficiency, and incorporate the most advanced PWM and analog dimming. Analog Devices achieves this while maintaining design simplicity at the highest integrated circuit reliability standards in the world. Our products and design services reduce customer development efforts and time to market—allowing lighting designers to focus on performance, aesthetics, and the art of automotive lighting.
The ADI Difference
EMI
With almost two decades of providing low EMI solutions, Analog Devices is the leader in low EMI power solutions. ADI offers the best-in-class EMI with the first-to-market Silent Switcher® technology (created in 2013), application-specific tuned SSFM, and innovative switching techniques.
Efficiency
ADI’s LED drivers provide the highest power-conversion efficiency on the market. This is critical in space-constrained designs, where the LED driver is mounted very close to the LED assembly in headlamps, tail-lamps, or side-turn indicators. High power-conversion efficiency reduces the thermal budget of the system—allowing more freedom in heatsink design, while reducing the total size of the solution.
Dimming Performance
The dimming performance achieved by ADI’s LED drivers outperforms the competition. While others specify high dimming ratios, these are under ideal conditions or at specific operation conditions. Analog Devices LED drivers provide the specified dimming performance under all conditions. We offer external and internal PWM dimming and excellent analog dimming. In our latest generation of products, a digital signal may be used for analog dimming.
Reliability
ADI's LED driver products are installed in millions of exterior and interior automotive sockets worldwide, with more than 500 million LED drivers shipped from 2010 to 2020. Over half of these products are deployed in automotive applications, where our proprietary semiconductor process, wafer-level optical inspections, x-ray inspections of packaging, and thorough testing of all functionality and specifications ensure a failure rate better than 1 ppm—exceeding industry standards.
Latest Resources
Technical Articles
-
Buck-Boost LED Driver Reaches 98% Efficiency, Features Internal PWM Dimming and Spread Spectrum without Flicker
LT Journal
-
Accurate PWM LED Dimming without External Signal Generators, Clocks or µControllers
LT Journal
-
Don’t Want to Hear It? Avoid the Audio Band with PWM LED Dimming at Frequencies Above 20kHz
LT Journal
-
100V Controller in 3mm × 3mm QFN or MSE Drives High Power LED Strings from Just About Any Input
LT Journal