Driver and Occupant Monitoring System (DMS, OMS)

Driver and occupant monitoring systems (DMS and OMS), also referred to as cabin monitoring systems, are vehicle safety systems that combat the increasing number of distractions within the vehicle. DMS uses sensors to analyze the driver’s alertness, warn the driver if needed, and in some cases, subsequently apply the brakes or provide alternative autonomous vehicle steering. As traditional solutions for driver and occupant safety reach a point of diminishing returns, these advanced driver assistance system (ADAS) technologies aid in further reducing fatal accidents.

Cabin monitoring hardware design can be categorized into three key subsystems: processing, camera/sensor, and emitter. The system pairs an infrared 2D global shutter sensor with infrared LEDs/VCSELs to capture high quality images outside the visible light spectrum. A software algorithm layer ties all hardware inputs together to determine various driver and occupant states, such as drowsiness and distraction.

In-car camera locating the position of a driver's face, with indicators overlaid

Automotive Power and GMSL Solutions for Driver and Occupant Monitoring Systems

ADI’s automotive Gigabit Multimedia Serial Link™ (GMSL) and power management solutions for driver and occupant (cabin) monitoring systems offer high efficiency and low noise while minimizing external components. Feature-rich products reduce design complexity and size along with offering automotive safety integrity level (ASIL)-compliant total solutions to help engineers resolve the design challenges of automotive DMS.

Robust DMS and OMS designs must be optimized for space, power, and data transfer to withstand a rugged automotive environment and to ensure a smooth human-machine interface (HMI). ADI enables world-class in-cabin monitoring system designs with highly integrated solutions that dramatically reduce PCB area, drive high peak power, deliver reliable data, and ensure functional safety.

Position of DMS and OMS cameras in a car, with DMS in blue and OMS in green
Blue icon of a camera

DMS Camera

Higher optical power, narrow field of view

Applications

  • Head pose
  • Eye gaze
  • Drowsiness detection

Green Icon of a camera

OMS Camera

Lower optical power, wider field of view

Applications

  • Passenger/object detection
  • Video conference

Signal Chains

(1)

Click on a part in the diagram below