3.2A, 35VIN/35VOUT Synchronous Monolithic Multi-Chemistry PowerPath Manager/Charger Features Digital I2C Telemetry & MPPT Operation
Analog Devices announces the Power by Linear™ LTC4162, a highly integrated, high voltage multi-chemistry synchronous monolithic step-down battery charger and PowerPath™ manager with on-board telemetry functions and optional maximum power point tracking (MPPT). The LTC4162 efficiently transfers power from a variety of input sources, such as wall adapters, backplanes and solar panels, to charge a Li-Ion/Polymer, LiFePO4 or lead-acid battery stack and provide power to a system load up to 35V. The device provides advanced system monitoring and PowerPath management, plus battery health monitoring. While a host microcontroller is required to access the most advanced features of the LTC4162, the use of the I2C port is optional. The main charging features of the product can be adjusted using pin-strap configurations and programming resistors. The device offers precision ±5% charge current regulation up to 3.2A, ±0.75% charge voltage regulation and operates over a 4.5V to 35V input voltage range. Applications include portable medical instruments, USB power delivery profile 1-5 devices, military equipment, industrial handhelds and ruggedized notebook/tablet computers.
- View the LTC4162 product page, download data sheets, order samples and evaluation boards: http://www.analog.com/LTC4162
The LTC4162 contains an accurate 16-bit analog-to-digital converter (ADC) that continuously monitors numerous system parameters on command, including input voltage, input current, battery voltage, battery current, output voltage, battery temperature, die temperature and battery series resistance (BSR). All system parameters can be monitored via a 2-wire I2C interface, while programmable and maskable alerts ensure that only the information of interest causes an interrupt. The device’s active maximum power point tracking algorithm globally sweeps an input undervoltage control loop and selects an operating point to maximize power extraction from solar panels and other resistive sources. Further, the LTC4162’s PowerPath topology decouples the output voltage from the battery, thereby allowing a portable product to start-up instantly when a charging source is applied under very low battery voltage conditions.
The LTC4162’s on-board charging profiles are optimized for each of a variety of battery chemistries, including Li-Ion/Polymer, LiFePO4 and lead acid. Both charge voltage and charge current can be automatically adjusted based on battery temperature to comply with JEITA guidelines, or custom settings.
The LTC4162 is housed in a 28-lead, 4mm × 5mm QFN package with an exposed metal pad for excellent thermal performance. E- and I-grade devices are guaranteed for operation from –40°C to 125°C. All devices are available from stock. For more information, visit www.analog.com/LTC4162.
Summary of Features: LTC4162
- Multi-Chemistry Battery Charger with Termination (Li-Ion/Polymer, LiFePO4 & Lead Acid)
- Wide Charging Input Voltage Range: 4.5V to 35V
- High Efficiency Synchronous Operation
- 16-Bit Digital Telemetry System Monitors VBAT, IBAT, RBAT, TBAT, TDIE, VIN, IIN, VOUT
- Input Undervoltage Charge Current Limit Loop
- Maximum Power Point Tracking (MPPT) for Solar Panel Inputs
- Input Current Limit Prioritizes System Load Output
- Low Loss PowerPath™ Manager
- Instant-On Operation with Discharged or Missing Battery
- JEITA & Lead-Acid Continuous Temperature Controlled Charging
- Thermally Enhanced 28-Pin 4mm × 5mm QFN Package
Pricing & Availability Product
Production Availability Price Each per 1,000 Package
LTC4162 Now Starts at $2.95 28-Pin 4mm × 5mm × 0.75mm QFN - About Analog Devices
- Analog Devices (Nasdaq: ADI) is a leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
-
Subscribe to Analog Dialogue, ADI’s monthly technical journal, at: http://www.analog.com/analog-dialogue
All registered trademarks and trademarks are the property of their respective owners.
-
Editor's Contact Information
-
John Hamburger
john.hamburger@analog.com
-
Doug Dickinson
douglas.dickinson@analog.com
-
John Hamburger