Bidirectional Electronic Circuit Breaker Provides Comprehensive Protection Against Current & Voltage Faults
Linear Technology Corporation introduces the LTC4368, a circuit protection controller ensuring safe voltage and current levels for 2.5V to 60V electronics in battery-powered automotive, industrial and portable systems. The LTC4368 replaces fuses, transient voltage suppressors and discrete circuitry, enabling a compact and comprehensive solution for shielding electronics from damaging overcurrent and over-, under- and reverse-voltage conditions. The LTC4368 controls back-to-back N-channel MOSFETs to provide a low loss current path during normal operation, turning them off for overcurrent faults in the forward or reverse direction. The LTC4368-1 circuit breaker provides symmetric forward and reverse current thresholds to protect batteries from excessive charge and discharge currents. The LTC4368-2 circuit breaker trips off when reverse current is detected to prevent backfeeding and hold up the output.
Bidirectional Electronic Circuit Breaker
The LTC4368 quickly disconnects the load from input voltages exceeding an adjustable and precise overvoltage threshold. Adjustable undervoltage lockout disables operation for low input voltages, avoiding deeply discharged batteries. Reverse supply protection isolates the load from batteries inserted with incorrect polarity, eliminating a diode in the power path. The eliminated diode drop and the 2.5V operation provide sufficient margin for riding through automotive cold crank conditions. Device current consumption is just 80µA in normal operation and 5µA in shutdown mode, prolonging battery run and standby time. The LTC4368 also controls inrush current while hot plugging a circuit board’s power supply.
The LTC4368 is available in two options: the LTC4368-1 provides a 50mV reverse circuit breaker sense threshold, whereas the LTC4368-2 has a 3mV reverse threshold. After an overcurrent fault, a pin configuration determines if the MOSFETs are latched off or turned on after a delay. Specified over the 0°C to 70°C commercial, –40°C to 85°C industrial, and −40°C to 125°C automotive temperature ranges, the LTC4368 is offered in 10-pin MSOP and 3mm × 3mm DFN packages. 1,000-piece pricing starts at $1.99 each. Device samples and evaluation circuit boards are available online or from your local Linear Technology sales office. For more information, visit www.linear.com/product/LTC4368.
Summary of Features: LTC4368
- Protects Against Overcurrent, Reverse Current, Overvoltage, Undervoltage, Reverse Input
- 2.5V to 60V Operating Range
- −40V to 100V Protection Range
- Bidirectional Electronic Circuit Breaker (ECB)
- 50mV Forward Sense Threshold
- 50mV Reverse Sense Threshold (LTC4368-1)
- 3mV Reverse Sense Threshold (LTC4368-2)
- Adjustable, ±1.5% Accurate Undervoltage and Overvoltage Thresholds
- Low Quiescent Current: 80µA Operating, 5µA Shutdown
- Pin-Selectable Overcurrent Auto-Retry Timer or Latchoff
- Hot Swappable Supply Input
- –40°C to 125°C Operating Temperature Range
- 10-Pin MSOP & 3mm × 3mm DFN Packages
Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.
Download high-resolution image
- About Analog Devices
- Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson