30A Supply Monitor with Integrated 300µΩ Sense Resistor Simplifies Board Level Energy Measurements

Sep 6 2016 - MILPITAS, CA
  • Energy, Power, Charge, Current and Voltage Monitor with I2C or SPI Interface

     

    Linear Technology Corporation introduces the LTC2947 power and energy monitor for 0V to 15V DC supply rails. Most power and energy monitoring ICs use an external sense resistor to measure current. However, choosing a sense resistor is not an easy task, especially when dealing with high currents, where available sense resistors can dissipate too much power, occupy a lot of board space or have a large impact on measurement accuracy. The LTC2947 integrates a 300µΩ temperature-compensated sense resistor to alleviate these concerns, providing users with a simple 24mm2 solution that provides up to 1.2% accurate energy readings at up to ±30A. When measuring a full-scale current of 30A, the voltage drop over the LTC2947’s integrated sense resistor is only about 9mV, causing power dissipation of approximately a quarter watt or about 10mW when measuring a 6A rail. In addition to low power dissipation, the LTC2947 offers high dynamic range due to its low offset of only 6mA (or 1.8µV).

    Three integrated ΔΣ ADCs and an internal or external precision time base (crystal or clock) enable accurate measurement of multiple parameters, including current, voltage, power, charge, energy, temperature and time. All digital readings, including minimum and maximum values, are stored in registers accessible by a selectable I2C or SPI interface. An alert signal notifies the host when measurements exceed configurable warning thresholds, eliminating burdensome polling. The LTC2947 provides access to all the necessary parameters to accurately assess and manage board level energy consumption, and its rail-to-rail operating range is ideal for monitoring current levels during short-circuit or blackout situations without additional circuitry.

    Specified over the commercial and industrial temperature ranges, the LTC2947 is offered in a 32-lead 4mm × 6mm QFN package. 1,000-piece pricing starts at $5.95 each. Device samples and evaluation circuit boards are available online or from your local Linear Technology sales office. For more information, visit www.linear.com/products/power_monitors.

     

    Summary of Features: LTC2947

    • ±30A Current Range with 300µΩ Integrated Sense Resistor
    • Monitors Current (1.0%), Voltage (0.5%), Power (1.2%), Charge (1.0%), Energy (1.2%)
    • 0V to 15V Rail-to-Rail Input Range
    • Three ΔΣ ADCs for Instantaneous Multiplication of Voltage & Current
    • Internal ±1% or External Time Bases
    • Continuous Scan & Snapshot Modes
    • Maximum & Minimum Value Tracking
    • I2C or SPI Configurable Interface
    • 32-Lead 4mm × 6mm QFN Package

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.

    Download high-resolution image

    Download high-resolution package image

    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed