Analog Devices’ Low Dropout Regulators Enable Cleaner and Faster Communications

Mar 16 2016 -Norwood, MA
  • Ultralow Noise LDOs Enalbe Cleaner and Faster CommunicationsAnalog Devices, Inc. (NASDAQ: ADI) today announced two series of low dropout regulators (LDOs) offering ultra-low noise performance that eliminate unwanted system noise and improve receiver, transmitter, and audio quality. Target applications for the ADP176x and ADP715x LDOs include wireless base stations, wired communications, industrial instrumentation, high-end audio equipment, and medical devices. The new LDOs enable cleaner power rails, faster transient response, and higher power supply rejection ratio (PSRR) in noise-sensitive precision analog and RF applications, particularly when higher data rates are involved.


    Higher data rates in many applications are driving the need for cleaner power rails to run sensitive semiconductor devices. The issues intensify as speeds increase and geometries drop from 65nm to 28nm and beyond. The ADP176x and ADP715x LDOs support a growing set of noise-sensitive applications including RF transceivers, voltage-controlled oscillators, phase-locked-loop synthesizers, clocks, and high-speed A/D and D/A converters. The new LDOs also reduce PCB size and cost by eliminating the need for additional passive components including extra external filters and bypass capacitors.

    The ADP176x and ADP715x LDOs offer excellent noise and PSRR performance. The ADP176x series delivers up to 3A of output current and operates across an output voltage range of 0.5V to 1.5V. This combination of lower voltage output operation addresses the high-current core rail requirements in many emerging applications. The ADP715x series supports an output range of 1.2V to 3.3V and delivers industry leading noise performance of 1.6 µVrms from 10 Hz to 100 kHz while expanding the LDO output current range for this ultra-low sub-2 µVrms (100 Hz to 100 kHz) up to 2A maximum. This combination of ultra-low noise and higher PSRR performance set new benchmarks for higher LDO power levels.

    Product Pricing and Availability
    Product Output Voltage
    Range 
    Sample
    Availability
    Full
    Production
    Price Each per
    1,000
    Packaging
    ADP1761
    ADP1762
    ADP1763
    0.5V to 1.5V Now April 2016 $3.09
    $3.49
    $3.99
    3x3mm
    16-lead LFCSP
    ADP7156
    ADP7157
    ADP7158
    ADP7159
    1.2V to 3.3V Now April 2016 $2.69
    $2.69
    $3.05
    $3.05
    3x3mm
    10-lead LFCSP
    ADP7156
    ADP7157
    ADP7158
    ADP7159
     1.2V to 3.3V Now April 2016 $2.69
    $2.69
    $3.05
    $3.05
    8-lead SOIC

     

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • EngineerZone is a registered trademark of Analog Devices, Inc.

    Subscribe to Analog Dialogue, ADI’s monthly technical journal, at: http://www.analog.com/library/analogDialogue/

  • Editor's Contact Information
Stay Informed