Simple to Use Synchronous Forward Controller Shrinks 25W to 400W Power Supply Footprints
Linear Technology Corporation announces the LT3753, a primary side, current-mode PWM controller optimized for use in a synchronous forward converter with active clamp reset. The LT3753 operates over an input voltage range of 8.5V to 100V, delivers up to 95% efficiency and is targeted for power levels up to 400W. A programmable volt-second clamp provides a safeguard for transformer reset that prevents saturation and protects the MOSFET. This function allows for transformer and MOSFET optimization, resulting in a reduced solution size.
The device output voltage regulates to ±5% without the use of an optocoupler. When an optocoupler is used, ±1.5% regulation can be realized. The LT3753 sends a control signal via a pulse transformer to a secondary-side MOSFET driver for the synchronous rectification timing. It can also be used in self-driven applications (when operating over a narrow input voltage range) where the secondary-side MOSFETs are controlled by the power transformer pulses. Furthermore, the LT3753 can be used in nonsynchronous designs, typically required for higher output voltage applications.
When the volt-second clamp is set above the natural duty cycle of the converter, it provides a duty cycle guardrail to limit primary switch reset voltage and prevent transformer saturation during load transients. The volt-second clamp also limits maximum VOUT if the opto path breaks open or, alternatively, defines VOUT in no-opto applications. For non-isolated high step-down ratio applications, the LT3753 contains a voltage error amplifier, allowing a very simple non-isolated fully regulated synchronous forward converter. Additional features include programmable overcurrent protection, adjustable input undervoltage and overvoltage lockout along with built-in thermal shutdown. The LT3753 has a programmable 100kHz to 500kHz operating switching frequency and can be synchronized to an external clock, allowing the use of a wide range of output inductor values and transformer sizes.
The LT3753 is available in a TSSOP-38 package with several pins removed for high voltage spacing. The LT3753 E- and I-grade versions operate from a –40°C to 125°C junction temperature. The LT3753 H-grade is guaranteed to operate from a –40°C to 150°C operating junction temperature. The LT3753 MP grade is guaranteed to operate from –55°C to 150°C operating junction temperature. The 1,000-piece price starts at $3.19 each. For more information, visit www.linear.com/product/LT3753.
Summary of Features: LT3753
- Wide VIN Range: 8.5V to 100V
- Active Clamp Transformer Reset
- No Optocoupler Required
- High Efficiency Synchronous Rectification
- Programmable MOSFET Turn-On Delays
- Short-Circuit Protection
- Programmable Volt-Second Clamp
- Selectable Fixed Operating Frequency from 100kHz to 500kHz
- Synchronizable to External Clock
- Programmable OVLO & UVLO with Hysteresis
- Extended & Industrial Grades: –40°C to 125°C Operating Junction Temp
- Automotive Temp Grade: –40°C to 150°C Operating Junction Temp
- Military Temp Grade: –55°C to 150°C Operating Junction Temp
Active Clamp Synchronous Forward Controller
- About Analog Devices
- Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson