16A µModule Regulator Configurable as Quad, Triple, Dual or Single Output Powers FPGAs, ASICs & Microprocessors

Jan 13 2014 -MILPITAS, CA
  • Linear Technology announces the LTM4644 quad output step-down µModule® (micromodule) regulator configurable as a single (16A), dual (12A, 4A or 8A, 8A), triple (8A, 4A, 4A) or quad (4A each) output regulator. This flexibility enables system designers to rely on one simple and compact µModule regulator for the variety of voltage and load current requirements of FPGAs, ASICs and microprocessors as well as other board circuitry. The LTM4644 regulator includes the DC/DC controllers, power switches, inductors and compensation components in a 9 × 15 × 5.01mm BGA package. Only eight external ceramic capacitors (1206 or smaller case sizes) and four feedback resistors (0603 case size) are required to regulate four independently adjustable outputs between 0.6V to 5.5V. Separate input pins enable the four channels to be powered from different or a common supply rail(s) from 4V to 14V. The LTM4644 is ideal for applications in communications, data storage, industrial, transportation and medical systems.


    LTM4644 PR Image

    At an ambient temperature of 55°C, the LTM4644 delivers up to 13A at 1.5V from a 12V input or up to 14A with 200LFM airflow. The four channels operate at 90° out-of-phase to minimize input ripple whether at the 1MHz default switching frequency or synchronized to an external clock between 700kHz and 1.3MHz. With the addition of an external bias supply above 4V, the LTM4644 can regulate from an input supply voltage as low as 2.375V. Output overvoltage and overcurrent fault protection are included in the regulator.


    The LTM4644 is available with operation specified over the –40°C to +125°C internal temperature range. The µModule regulator is available for immediate delivery from stock with pricing starting at $22.85 each for 1,000-piece quantities. For more information, visit www.linear.com/product/LTM4644.


    16A Step-Down µModule® Regulator Solution Configurable as Quad, Triple, Dual or Single Output

    LTM4644 PR Image

    Summary of Features: LTM4644


    • Configurable 16A Step-Down Solution in Less Than 1.5 × 2.3cm Area on Dual-Sided PCB
      • Only Eight Capacitors & Four Resistors Required for a Complete Four-Output Channel Solution
      • Supports Four Independent 4A Outputs to a Single 16A Output & Everything in Between Easy Paralleling with Load Share

    Configuration 1 Four Outputs Configuration 2 Three Outputs Configuration 3 Two Outputs Configuration 4 Two Outputs Configuration 5 One Outputs
    4A 8A 8A
    4A 12A 16A
    4A 4A 8A
    4A 4A 4A

    • 9 × 15 × 5.01mm BGA Package
    • 4V to 14V VIN Range
      • As low as 2.375VIN with External 4V Bias Supply
      • Separate Input Supply Pins for Each Channel
    • User Adjustable VOUT between 0.6V to 5.5V
  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed