FMEA Compliant, 45V LDO Features 3µA IQ with H-Grade Temperature Range up to +150°C

Apr 2 2013 - MILPITAS, CA
  • Linear Technology Corporation announces the LT3007, the latest member in a family of high voltage, micropower, robust PNP-based LDOs, featuring an ultralow 3µA quiescent current. The LT3007’s high input voltage capability, spanning 2.0V to 45V with an adjustable output voltage ranging from 0.6V to 44.5V, enables operation in a wide variety of application spaces. The LT3007’s pinout is FMEA (Failure Mode Effects Analysis) compliant—the output stays at or below the regulation voltage during an adjacent pin short event, or if a pin is left floating. The device’s 3µA quiescent and shutdown (<1µA) currents enable ultralow standby power consumption, making the IC an excellent choice for applications not needing shutdown, or those requiring moderate output drive capability and high input voltage, such as remote monitoring and low-current battery-powered memory for “keep alive” systems that require extended run times.

    The LT3007 delivers up to 20mA output current with a corresponding low dropout voltage of only 300mV. Output voltage tolerance is tightly regulated to within ±2% over line, load and temperature. The IC optimizes stability and transient response with low ESR, ceramic output capacitors as small as 2.2µF. Internal protection circuitry includes reverse-battery protection, reverse output and reverse output-to-input protection, current limiting and thermal limiting for robustness.

    The LT3007 is offered in both E and I grades in an 8-lead SOT-23 package with 3 pins fused to the ground paddle for enhanced thermal performance in both fixed and adjustable versions. 1,000-piece pricing starts at $1.20 each for the E grade. For more information, visit www.linear.com/product/LT3007.


    Summary of Features: LT3007

    • FMEA Fault Tolerant
      • Output Stays at or Below Regulation Voltage During Adjacent Pin Short or if a Pin Is Left Floating
    • Ultra-Low Quiescent Current: 3µA
    • VIN Range: 2.0V to 45V
    • Adjustable VOUT: 0.6V to 44.5V
    • Fixed Output Voltages: 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V
    • Output Tolerance: ±2% Over Line, Load & Temperature
    • Low Dropout Voltage: 300mV Typical at Full Load
    • Output Current: 20mA
    • Stable with Low-ESR, Ceramic Output Capacitors (2.2µF minimum)
    • Shutdown Current: <1µA
    • Reverse-Battery, Reverse-Output and Reverse-Current Protection
    • Thermal Limit and Current Limit Protection
    • 8-Pin Thermally Enhanced TSOT-23 Package

    FMEA Tolerant, 45V, 3µA IQ, 20mA, Wide VIN & VOUT LDO

     

    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed