High Linearity Downconverting Mixer Covers 4-6GHz RF Frequency Range

Mar 28 2012 - MILPITAS, CA
  • Linear Technology announces the LTC5544, a 4GHz to 6GHz high dynamic range downconverting mixer. The LTC5544 mixer offers high linearity with 25.9dBm IIP3 (Input Third-Order Intercept), high conversion gain of 7.4dB owing to its integrated IF amplifier, and a noise figure of 11.3dB. These performance characteristics enable excellent dynamic range performance for both main receivers and digital pre-distortion receivers. Moreover, the LTC5544’s RF input can withstand strong interference signals without significantly degrading its noise figure, thus preserving receiver sensitivity and enhancing robustness. The LTC5544 operates on a single 3.3V supply without compromising performance, while keeping power consumption to a minimum.

    The LTC5544’s 6GHz reach is ideally suited for wireless systems such as point-to-point broadband microwave links, 5GHz license-free band WiMAX radios, satellite receivers, radar systems, avionics, public safety radios and RF test systems.

    The LTC5544 incorporates an on-chip integrated high gain IF amplifier capable of supporting IF frequencies up to 1GHz. Also integrated are an LO buffer along with two RF balun transformers. They enable the RF and LO inputs to operate single-ended and with 50Ω matching. The LO input requires only +2dBm drive level. These features simplify design and require fewer external components, resulting in a smaller solution size.

    The LTC5544 operates on a single 3.3V supply, drawing 194mA of current. The LTC5544 has a power-down feature with 0.6µs turn-on and turn-off time, supporting Burst Mode® operation or TDD (time division duplexed) systems. When disabled, the device consumes a maximum of 500µA. The LTC5544 is offered in a 16-lead, 4mm × 4mm plastic QFN package and is available immediately from stock. Pricing starts at $8.50 each in 1,000 piece quantities. For more information, visit www.linear.com/product/LTC5544.


    Summary of Features: LTC5544

    • Operating Frequency: 4-6GHz
    • Input IP3: 25.9dBm
    • Conversion Gain: 7.4dB
    • Noise Figure (NF): 11.3dB
    • NF @ 5dBm Blocking: 6.9dB
    • Power Consumption: 640 mW

    6GHz High Linearity Downconverting Mixer

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed