No-Opto 100V Isolated Monolithic Flyback Regulator Operates over a –55°C to 150°C Junction Temperature Range (LT3512)
Linear Technology Corporation announces the high reliability (MP-grade) version of the LT3512, a high voltage isolated monolithic flyback regulator that operates over a –55°C to 150°C junction temperature range. This device simplifies the design of an isolated DC/DC converter. The LT3512 requires no optocoupler, third winding or signal transformer for feedback, as the device’s output voltage is sensed from the primary-side flyback signal. The LT3512 operates over a 4.5V to 100V input voltage range, has a 420mA, 150V power switch and delivers up to 4.5 watts of output power, making it well suited for a wide variety of telecom, datacom, automotive, industrial and military applications.
The LT3512 operates in a boundary mode, current-mode control switching scheme, resulting in less than ±5% regulation over the full line, load and temperature range. Boundary mode, also known as critical conduction mode (crcm), permits the use of a smaller transformer compared to equivalent continuous conduction mode designs. The output voltage is easily set by two external resistors and the transformer turns ratio. Several transformers identified in the data sheet can be used for numerous applications. The device’s high level of integration results in a simple, clean, tightly regulated application solution to the traditional challenge of isolated power delivery.
The LT3512MP is available in a small MSOP-16 package with 4 pins removed for additional high voltage pin spacing. Pricing starts at $9.35 each in 1000-piece quantities. For more information, visit www.linear.com/product/LT3512MP.
Summary of Features: LT3512MP
- VIN Range from 4.5V to 100V
- On-board 420mA, 150V Integrated Power Switch
- No Optocoupler, Transformer or Third Winding Required for Feedback
- Boundary-Mode Operation
- VOUT Set with Two External Resistors
- Off-the-Shelf Transformers
- Programmable Undervoltage Lockout
- Output Voltage Temperature Compensation
- –55°C to 150°°C Operating Junction Temperature Range
100V Isolated Monolithic Flyback Regulator
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson