100V High Speed Synchronous N-Channel MOSFET Drivers Operate from –40°C to 150°C

Feb 17 2011 - MILPITAS, CA
  • Linear Technology Corporation announces the H-grade version of the LTC4444/-5, a high-speed, high input supply voltage (100V), synchronous MOSFET gate driver designed to drive upper and lower power N-channel MOSFETs in synchronous rectified converter topologies. This driver, combined with power MOSFETs and one of Linear Technology’s many DC/DC controllers, forms a complete high efficiency synchronous regulator. The LTC4444H/-5 operates over a junction temperature range of –40°C to 150°C, compared to the I-grade version’s –40°C to 125°C operating temperature range.

    Adaptive shoot-through protection is integrated to minimize dead time while preventing both the upper and lower MOSFETs from conducting simultaneously. These powerful drivers can source up to 1.4A with a 1.5Ω pull-down impedance for driving the top MOSFET and a source current of 1.75A with a 0.75Ω pull-down impedance for the bottom MOSFET, making it ideal for driving high gate capacitance, high current MOSFETs. The LTC4444H/-5 can drive multiple MOSFETs in parallel for higher current applications. Switching losses are minimized by the fast 8ns rise, 5ns fall time of the top MOSFET and 6ns rise, 3ns fall time of the bottom MOSFET when driving a 1,000pF load.

    The LTC4444H/-5 is configured for two supply independent inputs. The high-side input logic signal is internally level-shifted to the bootstrap supply, which can function at up to 114V above ground. The LTC4444-5 drives both upper and lower MOSFET gates over a range of 4.5V to 13.5V and the LTC4444 drives both upper and lower MOSFET gates over a range of 7.2V to 13V.

    Both parts are available in a thermally enhanced MSOP-8 package. Pricing starts at $2.00 each in 1,000-piece quantities. For more information, visit www.linear.com/product/LTC4444.


    Summary of Features: LTC4444H/-5

    • High Speed/High Voltage Synchronous N-Channel MOSFET Driver
    • 100V Maximum Supply Voltage
    • Operating Junction Temp Range of –40°C to +150°C
    • High Drive Current – 0.75Ω Pull-Down Impedance
    • 4.5V/7.2V to 13.5V Gate Drive Voltage
    • Adaptive Shoot-Through Protection
    • Drive both Upper & Lower MOSFETs
    • Top Gate – 8ns Rise, 5ns Fall Times when Driving 1,000pF
    • Bottom Gate – 6ns Rise, 3ns Fall Times when Driving 1,000pF
    • Undervoltage Lockout for Gate Drive Voltage
    • Thermally Enhanced MSOP-8 Package

    High Reliability 100V Synchronous MOSFET Driver for DC/DC Converters

  • Editor's Contact Information
Stay Informed