6GHz RMS Power Detector with Digital Output Provides Fast, Accurate RF Power Measurements in a Compact Solution
Linear Technology introduces the LTC5587, an industry first 40dB dynamic range 6GHz RMS detector integrated with a high sampling rate 12-bit serial A/D converter. The digital output RMS RF detector provides ±1dB measurement accuracy of high crest-factor signals, independent of the modulation used. The detector is capable of operating over a wide frequency range from 10MHz to 6GHz. The integrated 12-bit ADC captures and digitizes the detector measurement at a rate of up to 500k samples/second and delivers the data via a bit stream over a serial SPI port. The RF detector operates with single-ended input and requires no external balun transformer. Its small 3mm × 3mm DFN package provides a highly compact solution.
The LTC5587's ±1dB accuracy over a 40dB dynamic range and over the full temperature range from –40°C to 85°C offers best-in-class performance. Combined with a 12-bit A/D converter, the device provides 0.014dB per bit measurement resolution. Its low power consumption is ideal for applications in cellular basestations, picocells, and femtocells supporting all standards including LTE, W-CDMA, TD-SCDMA, CDMA/2k, GSM/EDGE and WiMAX. Other applications include MIMO radios, repeaters, point-to-point microwave links, military radios with complex modulation, remote power measurements, and portable test and measurement instruments. The detector is particularly useful in FPGA-based systems where no A/D converters are available.
The LTC5587 is powered from a single 3.3V supply. During sampling mode, its total operating current is 3mA, consuming only 10mW of power. Its consumption is further reduced by one-half when the ADC is idled, making the LTC5587 suitable for battery powered or portable remote RF measurement systems. The device also has shutdown capability, drawing less than 10uA supply current when disabled. The LTC5587 is offered in a small 3mm × 3mm 12-pin DFN package, providing a compact solution footprint. The LTC5587 is available from stock, priced starting at $5.17 each in 1,000 piece quantities. For more information, visit www.linear.com/product/LTC5587.
Summary of Features: LTC5587
- Operating Frequency Range: 10MHz to 6GHz
- Log-Linear Dynamic Range (Modulated Signals)
- at 880MHz: 40dB
- at 2.14GHz: 37dB
- at 3.5GHz: 35dB
- Accurate RF Measurement Range: –34dBm to 6dBm
- Accuracy Over Temperature
- (–40°C to +85°C): + 1dB
- Integrated 12-Bit ADC: 500ksps sampling rate
- SPI/MICROWIRE Serial I/O
- Very Low Power Consumption: 10mW (3.3V, 3mA)
- Single-Ended RF Input: No External Transformer
- Fast Acquisition
Time
- Rise: 2us
- Fall: 8us
- Small Package: 3mm × 3mm DFN
6GHz RMS Power Detector with Digital Output
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson