4mm × 7mm PMIC Integrates Linear Power Manager & Charger, Three Buck Regulators, LED Driver, OVP & Pushbutton Control

Jul 29 2009 -MILPITAS, CA
  • Linear Technology Corporation announces the LTC3577, LTC3577-1, LTC3577-3, and LTC3577-4, highly integrated multi-function power management integrated circuit (PMIC) solutions for portable Li-Ion/Polymer battery applications. The LTC3577/-X integrates a USB-compatible linear PowerPath manager, a standalone battery charger, overvoltage protection, 10-LED driver, pushbutton on/off control, three high efficiency synchronous buck regulators and two LDOs in a low-profile 4mm × 7mm QFN package. The LTC3577-1 and LTC3577-4 feature a 4.1V battery float voltage for improved battery cycle life and additional high temperature safety margin, while the LTC3577 and LTC3577-3 include a standard 4.2V battery float voltage for maximum run time. The LTC3577-3 and LTC3577-4 are tailored for SiRF Atlas IV chipsets. These ICs are highly suited for portable device applications including personal navigation devices (PNDs), digital media/video broadcasting (DMB/DVBs), digital/satellite radio, media players, universal remotes, photo viewers and portable medical and industrial devices.

    The LTC3577/-X's PowerPath manager with automatic load prioritization seamlessly manages the transition between multiple input sources to power the load, while delivering up to 1.5A battery charge current from a wall adapter supply or up to 500mA charge current from a USB port. The charger is compatible with inputs up to 5.5V (7V absolute maximum transient for added robustness). The ICs "instant-on" operation ensures system load power even with a fully discharged battery. Autonomous operation simplifies design, eliminating the need for an external microprocessor for charge termination. An overvoltage protection (OVP) controller enables up to 30V protection for the Wall/USB input, while a high temperature battery voltage reduction circuit improves battery safety and reliability. To preserve battery energy during long periods of inactivity or to reset the product in the event of a software lockup, the LTC3577/-1 contains a hard reset function enabled via pushbutton control, placing the IC into an ultra-low quiescent current state that draws < 10uA and disables all power supplies and power paths.

    The LTC3577/-1 can control an external high-voltage buck regulator to achieve high efficiency Bat-Track charging and power path control from a high voltage source, reducing power dissipation. The internal 200mOhm ideal diode, plus an optional external ideal diode controller provide a low loss power path to the load when input current is limited or unavailable.

    The LTC3577/-X's three integrated synchronous buck regulators feature 100% duty cycle operation and are capable of delivering output currents of 800/500/500mA respectively, with adjustable output voltages down to 0.8V. A high 2.25MHz switching frequency allows the use of tiny low cost capacitors and inductors less than 1mm in height. Internal low RDS(ON) switches enable efficiencies as high as 95%, further maximizing battery run time. In addition, I2C-controlled Burst Mode® operation optimizes efficiency at light loads with a quiescent current of only 20uA per regulator (< 1uA in shutdown). Furthermore, the regulators are stable with ceramic output capacitors, achieving very low output voltage ripple.

    Additional features of the LTC3577/-X include a 40V series backlight 10-LED driver with I2C controlled 60dB brightness (1000:1 dimming range) and gradation control, pushbutton on/off control with system reset, and dual 150mA current limited LDOs.

    The LTC3577/-X is available from stock in a compact, low-profile (0.75mm) 4mm × 7mm QFN-44 package. Pricing starts at $4.95 each for 1,000-piece quantities. For more information, visit www.linear.com.


    Summary of Features:LTC3577, LTC3577-1, LTC3577-3 & LTC3577-4

    • Complete Multi-Function PMIC: Linear Power Manager, Li-Ion/Polymer Battery Charger, Three Synchronous Buck Regulators, 10-LED Driver, Dual 150mA LDOs, Pushbutton On/Off Control
    • Thermally Enhanced, Low Profile (0.75mm) 44-Lead 4mm × 7mm QFN Package

    Power Manager & Battery Charger

    • Charge Current Programmable up to 1.5A from Wall Adapter Input
    • Seamless Transition Between Input Power Sources: Li-Ion/Polymer Battery, USB, 5V Wall Adapter or High Voltage Buck Regulator with Bat-Track Adaptive Output Control
    • 200mOhm Internal Ideal Diode Plus Optional External Ideal Diode Controller Provides Low Loss Power Path from Battery to Load
    • Standalone Autonomous Operation
    • High Temperature Battery Voltage Reduction Circuit for Improved Battery Safety & Reliability
    • Instant-On Operation with Discharged Battery

    DC/DCs

    • Three High Efficiency Synchronous Buck Regulators with Burst Mode Operation
    • Buck Regulator Adjustable Output Voltage Range: 0.8V to VBAT
    • Buck Regulator Output Currents: 800mA, 500mA, 500mA
    • Dual 150mA Current Limited LDOs

    Other Features

    • 40V Series Backlight 10-LED Driver with 60dB Brightness Control & Gradation via I2C
    • Overvoltage Protection for USB/Wall Input (up to 30V)
    • Pushbutton On/Off Control with System Reset
    • Battery Float Voltage: 4.2V (LTC3577, LTC3577-3), 4.1V (LTC3577-1, LTC3577-4)
    • SiRF Atlas IV Chipset Compatible (LTC3577-3, LTC3577-4)

    USB Compatible Linear Power Manager + Battery Charger + Triple Sync Buck + OVP + 10-LED Driver + Pushbutton On/Off Control + Dual LDOs

     

    Download PDF version

  • Editor's Contact Information
Stay Informed