1.2A(IOUT), 1.5MHz High Input Voltage Switching Regulator with Programmable Output Current Limit
Linear Technology Corporation announces the LT3663, a 1.2A, 1.5MHz monolithic current mode step-down switching regulator with a programmable output current limit. Its wide operating input voltage of 7.5V to 36V makes the LT3663 ideal for a variety of input sources, including unregulated 12V wall adapters, 24V industrial supplies, Fire Wire, as well as automotive applications. On-board input overvoltage lockout protects the device through input transients as high as 60V, such as those commonly found in automotive applications.
Both the LT3663s output voltage and output current are adjustable. Output voltages as low as 0.8V are set by a resistor divider whereas its output current is user programmable between 0.4A to 1.2A via an external resistor. The LT3663 utilizes a 1.5MHz oscillator, internal compensation and an internal boost diode to minimize the overall solution footprint. Combined with a 2mm × 3mm DFN package it offers a very compact high voltage regulator.
Pricing for the LT3663EDCB starts at $2.50 for 1,000-piece quantities. The LT3663IDCB is tested and guaranteed to operate from a –40ºC to 125ºC operating junction temperature and is priced at $2.94 in 1,000-piece quantities. All versions are available from stock. For more information, visit www.linear.com.
Summary of Features: LT3663
- Wide Input Range:
- Operation from 7.5V to 36V
- Overvoltage Lockout Protects Circuit through 60V Transients
- Programmable Output Current Limit (0.4A to 1.2A)
- Integrated Boost Diode
- 1.5MHz Fixed Frequency, Peak Current Mode Control
- Low Switch VCESAT: 275mV at 1A
- Internally Compensated
- Thermal Protection
- Thermally Enhanced 2mm × 3mm DFN Package
36V (60VMAX), 1.2A (IOUT) Switching Regulator with Output Current Limit
- Wide Input Range:
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson