Press Release

Contact Doug Dickinson

36V, 2A(IOUT), 500kHz Step-Down DC/DC Converter in 3mm × 3mm DFN

Jan 22 2008 - MILPITAS, CA
  • Linear Technology Corporation announces the LT1912, a 2A, 36V step-down switching regulator packaged in a 3mm × 3mm DFN (or MSOP-10E). The LT1912’s 3.6V to 36V input voltage range makes it ideal for load dump and cold-crank conditions found in automotive applications. Its 3.2A internal switch can deliver up to 2A of continuous output current to voltages as low as 0.79V. Switching frequency is user-programmable from 200kHz to 500kHz, optimizing efficiency while keeping external components small. The combination of its 3mm × 3mm DFN-10 package (or thermally enhanced MSOP-10E) and tiny externals provide a very compact, thermally efficient footprint.


    The LT1912 utilizes a high efficiency 3.2A, 0.25Ω switch, with the necessary boost diode, oscillator, control and logic circuitry integrated on-chip. Special design techniques and a new high voltage process enable high efficiency over a wide input voltage range while the LT1912’s current mode topology enables fast transient response and excellent loop stability. Other features include external synchronization (from 250kHz to 500kHz), a power good flag and soft-start capability.


    The LT1912EDD and LT1912EMSE are priced starting at $2.95 each and $3.05 each, respectively, for 1,000-piece quantities. The LT1912IDD and LT1912IMSE, tested and guaranteed to operate from a –40°C to 125°C operating junction temperature, are priced at $3.54 and $3.66 each, respectively in 1,000-piece quantities. All versions are available from stock.


    Summary of Features: LT1912


    • Wide Input Range: Operation From 3.6V to 36V
    • 2A Maximum Output Current
    • Adjustable Switching Frequency: 200kHz to 500kHz
    • Low Shutdown Current: ISD
    • Integrated Boost Diode
    • Synchronizable Between 250kHz to 500kHz
    • Saturating Switch Design: 0.25Ω On-Resistance
    • 0.790V Feedback Reference Voltage
    • Output Voltage: 0.79V to 20V
    • Soft-Start Capability
    • Small 10-Pin Thermally Enhanced MSOP & 3mm × 3mm DFN Packages

    36V, 2A (IOUT) Step-Down DC/DC Converter

    LT1912 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed