Switch Mode USB Power Manager & Triple Buck Regulator Provides Faster Charge Time & Minimizes Heat

May 14 2007 -MILPITAS, CA
  • Linear Technology Corporation announces the LTC3555, the first in a family of next generation multi-function power management solutions for Li-Ion/Polymer battery applications. The LTC3555 integrates a switching PowerPath manager, a standalone battery charger, an ideal diode, I2C control, three high efficiency synchronous buck regulators plus an always-on LDO, all in a compact, low-profile 4mm × 5mm QFN package. The LTC3555's PowerPath control feature seamlessly manages power flow between an AC wall adapter or USB port, Li-Ion battery and system load while its "instant-ON" operation ensures system load power even with a dead or missing battery. For fast charging, the LTC3555's switching input stage converts nearly all of the 2.5W available from the USB port to charging current, enabling up to 700mA from a 500mA limited USB supply and up to 1.5A when wall powered. An internal 180milliΩ ideal diode plus optional external ideal diode controller provide a low loss power path, further minimizing heat generation and maximizing efficiency.

    LTC3555 PR Image

    The LTC3555's three integrated synchronous buck regulators feature 100% duty cycle operation and are capable of delivering output currents of 1A/400mA/400mA, respectively, with adjustable output voltages down to 0.8V. The internal low RDS(ON) switches enable efficiency as high as 94%, maximizing battery run time. In addition, Burst Mode® operation optimizes efficiency at light loads with a quiescent current of only 35uA per regulator ( The LTC3555 features USB-compatible programmable current limiting to 100mA/500mA/1A, while its Bat-Track adaptive output control enables high efficiency charging and reduces power dissipation. Standalone autonomous operation simplifies design, eliminating the need for an external microprocessor for charge termination. To preserve battery energy, the LTC3555 draws.


    The LTC3555 is available from stock in a compact, low-profile (0.75mm) 4mm × 5mm QFN-28 package. Pricing starts at $4.65 each for 1,000-piece quantities.


    Summary of Features: LTC3555


    • Complete Multi-Function PMIC: Switching Power Manager, Li-Ion/Polymer Battery Charger, Three Buck Regulators & LDO.
    • Thermally Enhanced, Low Profile (0.75mm) 28-Lead 4mm × 5mm QFN Package.

    Power Manager & Battery Charger

    • High Efficiency Switching PowerPath Controller with Bat-Track Adaptive Output Control.
    • Programmable Input Current Limit (100mA/500mA/1A).
    • Maximum Charge Current Programmable up to 1.5A from Wall Adapter.
    • 180mΩ Internal Ideal Diode Plus Optional External Ideal Diode Controller Provides Low Loss Power Path from Battery to Load.

    DC/DCs

    • Three High Efficiency 2.25 MHz Synchronous Buck Regulators: 1A, 400mA, 400mA IOUT.
    • Adjustable Output Voltage Range: 0.8V to VBAT.
    • Burst Mode Operation with Low IQ: 35uA per Regulator.
    • Always-On 25mA/3.3V LDO.

    Multi-Function Switching Power Manager + Battery Charger + Triple Sync Buck + LDO

    LTC3555 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed