Tiny, 24-Bit, 4-Channel Delta-Sigma ADC Includes Calibrated Temperature Sensor and Easy Drive Input Current Cancellation

Nov 28 2006 -MILPITAS, CA
  • Linear Technology Corporation introduces the LTC2492, a 4-channel delta-sigma analog-to-digital converter (ADC) that integrates a temperature sensor and a novel front-end design in a tiny 4mm × 3mm DFN package. The LTC2492's Easy Drive design results in zero average differential input current, allowing measurements of high impedance input sources without the need for an internal buffer. This patented sampling scheme simplifies the design of front-end signal conditioning circuits and allows the ADC to be driven directly from bridges, RTDs, thermocouples and high impedance sensors. Rail-to-rail input signals can be directly digitized while maintaining excellent DC accuracy (2ppm INL).


    The LTC2492 includes a high accuracy internal temperature sensor that offers 1/30°C resolution and 2°C absolute accuracy. The ADC converts the output of the temperature sensor or the input multiplexer, which can be configured for four single-ended channels, two differential channels, or two single-ended and one differential. After a new channel is selected, the LTC2492's No Latency Delta-Sigma digital filter settles in a single cycle. The LTC2492 communicates via a 4-wire SPI-compatible serial interface and performs conversions at rates of 15Hz or 7.5Hz while using the internal oscillator. The LTC2492 can be configured to reject line frequencies of 50Hz, 60Hz or simultaneous 50Hz/60Hz, while maintaining 600nVRMS noise across the full input voltage range.


    For lower resolution applications, Linear Technology is also introducing the LTC2488, a pin-compatible 16-bit ADC. The LTC2492 and LTC2488 are each available in DFN-14 (4mm × 3mm) packages, offering a pin-compatible and code-compatible family for performance/cost optimization. Both Easy Drive delta-sigma ADCs are available in commercial and industrial temperature ranges. Pricing begins at $2.95 each for the LTC2492 and $2.15 each for the LTC2488, in 1,000-piece quantities.


    Summary of Features: LTC2492


    • 2 Differential/4 Single-Ended Input Channels
    • Easy Drive Technology Enables Rail-to-Rail Inputs with Zero Differential Input Current
    • Directly Digitizes High Impedance Sensors with Full Accuracy
    • Tiny 4mm × 3mm DFN Package
    • 600nVRMS Noise
    • Integrated High Accuracy Temperature Sensor
    • Programmable 50Hz, 60Hz or Simultaneous 50Hz/60Hz Rejection Mode
    • 2ppm INL, 24-Bit No Missing Codes
    • Single Supply 2.7V to 5.5V Operation (0.8mW)
    • SPI-Compatible Serial I/O

    24-Bit, 4-Channel Easy Drive Delta-Sigma ADC

    LTC2492 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed